GN 926 Clamping Levers with Eccentrical Cam Plastic, Bushing Steel

Clamping Levers with Eccentrical Cam GN 926: Plastic, Bushing Steel
Original design
code: LAC / LAC-R
Type: A - With adjustable contact plate
with-IF-Award-Icon

Product description

Clamping levers with eccentrical cam GN 926 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.

The lever has been designed to ensure that its movement cannot exceed the max. clamping force. There are no loose components since they are all assembled and mounted in their correct order. With these clamping levers with eccentrical cam GN 926, clamping forces of up to 4 kN (l1 = 63) bzw. 7 kN (l1 = 79) can be reached.

Type A has the following benefits:
The distance between the lever cams and the clamping surface is adjustable via a planar curve, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.

Specification

Lever
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +80 °C
  • Black, matte

Connector
Plastic, Polyacetal POM)
With threaded bushing


Contact plate / Set collar
Plastic, Polyamide (PA-HP)
Black, matte


Axis with bushing
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 926 Clamping Levers with Eccentrical Cam, Plastic, Bushing Steel sketch

Article options / Table

Type

AWith adjustable contact plate
BWith fixed contact plate
Show / Hide columns
l1d1bd3d4h
stroke at 90°
lever rotation
l3
in clamping
position
l4
Adjustable
range
l5
in clamping
position
t
useable
thread
length
63M 61821180,7522,51,5184
79M 8202520126,51,5217

Build & Price

Lever length l1
Thread d1
Type


Specifications

Lever length l1
Thread d1
Type


Constructional Features (Type A) / Application Example

32ecb642-b348-4bc2-801b-6c1fb7d7e77e

Selected Part (How to order)

Total (net)
6,51
plus VAT 1,24 €
gross 7,75 €
ELESA Code: 33462
Description: LAC-R-63 B-M6
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 176 pcs. deliverable in 1-2 days
  • 1333 pcs. deliverable in 3-7 days
  • 2490 pcs. deliverable in 5-9 days
  • For orders of 2491 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 926-63-M6-AGN 926-63-M6-BGN 926-79-M8-AGN 926-79-M8-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback