GN 238 Hinges Zinc Die Casting, Adjustable, with Covers

Hinges GN 238: Zinc Die Casting, Adjustable, with Covers
Type: BJ - Adjustable on both sides
Colour: SR - Silver, RAL 9006, textured finish
with-IF-Award-Icon

Product description

The adjustable hinges GN 238 allow the technically and visually perfect positioning and alignment of a door in its frame.

The steel adjusting disc has a cutting ring in its underside which cuts into the radial fins of the zinc die-cast leaf when the countersunk screw is tightened, virtually creating a form-lock that prevents adjusting the hinge after mounting.

The covers conceal the fixing elements and lend the hinge an attractive optical appearance.

Specification

Hinge leafs
Zinc die casting
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Adjusting disks
Stainless steel AISI 303


Covers
Plastic

  • Black gray for type SW
  • Light gray for type SR

Pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 238 Hinges, Zinc Die Casting, Adjustable, with Covers sketch

Article options / Table

Form

BJAdjustable on both sides
EJOne-sided adjustable
NJNot adjustable
Show / Hide columns
l1l2d1d2h1 ≈h2 ≈h3l3m1m2
42425,34116,57,5172525
50506,3513,578,5213030
60606,3616,58,511263636

Build & Price

Width l1
Length l2
Type



Colour
Silver
Black
Width l1
Length l2
Type



Colour
Silver
Black

Swivelling range

522961da-920b-4241-9387-cee215c36594

Function

d7a2721d-2a0d-41d8-9755-5e758400df57

Assembly instruction

13e8e4db-617a-4da8-807a-c454cbebbe5e

Selected Part (How to order)

Total (net)
9,27
plus VAT 1,76 €
gross 11,03 €
incl. material surcharge: 0,05 €
The material surcharge is already included in the price.
Weight: 0,052 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 40 pcs. deliverable in 1-2 days
  • For orders of 41 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 238-42-42-BJ-SWGN 238-42-42-EJ-SWGN 238-42-42-NJ-SWGN 238-42-42-BJ-SRGN 238-42-42-EJ-SRGN 238-42-42-NJ-SRGN 238-50-50-BJ-SWGN 238-50-50-EJ-SWGN 238-50-50-NJ-SWGN 238-50-50-BJ-SRGN 238-50-50-EJ-SRGN 238-50-50-NJ-SRGN 238-60-60-BJ-SWGN 238-60-60-EJ-SWGN 238-60-60-NJ-SWGN 238-60-60-BJ-SRGN 238-60-60-EJ-SRGN 238-60-60-NJ-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback