GN 822.12 Mini Indexing Plungers Stainless Steel, with Flange for Surface Mounting, with and without Rest Position

Mini Indexing Plungers GN 822.12: Stainless Steel, with Flange for Surface Mounting, with and without Rest Position
Type: BN - Without rest position, with stainless steel knob
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Mini indexing plungers GN 822.12 are distinguished for their small dimensions.

In types C and CN, the button can be turned by 30° after retracting the indexing pin, holding it in the "retraced" position using the indexing lock.

Specification

Guide / Plunger pin
Stainless steel AISI 316L


Knob

  • Plastic, Polyamide (PA) for Type B / C
    Black, matte finish
  • Stainless steel AISI 316 for Type BN / CN
    Matte shot-blasted
  • Not removable

Pressure spring
Stainless steel AISI 316 Ti


RoHS

On request

  • With red knob
Hide technical drawing
GN 822.12 Mini Indexing Plungers, Stainless Steel, with Flange for Surface Mounting, with and without Rest Position sketch

Article options / Table

Type

BWithout rest position, with plastic knob
BNWithout rest position, with stainless steel knob
CWith rest position, with plastic knob
CNWith rest position, with stainless steel knob
Show / Hide columns
d1
Pin h9
Bore +0,03/+0,08
l1b1b2d2 -0,05/-0,1d3d4kl2l3l4l5
Stroke
Spring load in N ≈
Initial

End
451035158214,32520,5225411
5612401810254,33025,52,526614
6612401810254,33025,52,526614
81020502314335,338352,53101132
101020502314335,338352,53101132

Build & Price

Diameter d1
Length l1^
Type




Diameter d1
Length l1^
Type




Selected Part (How to order)

Total (net)
14,14
plus VAT 2,69 €
gross 16,83 €
In stock
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 822.12-4-5-BGN 822.12-4-5-BNGN 822.12-4-5-CGN 822.12-4-5-CNGN 822.12-4-10-BGN 822.12-4-10-BNGN 822.12-4-10-CGN 822.12-4-10-CNGN 822.12-5-6-BGN 822.12-5-6-BNGN 822.12-5-6-CGN 822.12-5-6-CNGN 822.12-5-12-BGN 822.12-5-12-BNGN 822.12-5-12-CGN 822.12-5-12-CNGN 822.12-6-6-BGN 822.12-6-6-BNGN 822.12-6-6-CGN 822.12-6-6-CNGN 822.12-6-12-BGN 822.12-6-12-BNGN 822.12-6-12-CGN 822.12-6-12-CNGN 822.12-8-10-BGN 822.12-8-10-BNGN 822.12-8-10-CGN 822.12-8-10-CNGN 822.12-8-20-BGN 822.12-8-20-BNGN 822.12-8-20-CGN 822.12-8-20-CNGN 822.12-10-10-BGN 822.12-10-10-BNGN 822.12-10-10-CGN 822.12-10-10-CNGN 822.12-10-20-BGN 822.12-10-20-BNGN 822.12-10-20-CGN 822.12-10-20-CN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback