GN 820.5 Toggle Clamps Steel / Stainless Steel, Operating Lever Horizontal, with Lock Mechanism, with Side Mounting

Toggle Clamps GN 820.5: Steel / Stainless Steel, Operating Lever Horizontal, with Lock Mechanism, with Side Mounting
Material: ST - Steel
Type: MFLC - Forked clamping arm, with two flanged washers and clamping screw GN 708.1
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Toggle clamps GN 820.5 are securely locked while in the clamped position to prevent release by accident or due to vibrations. To release the clamp, the lock is disengaged with a single-handed operation.

Clamping is based on the toggle lever principle, with the clamping lever and clamping arm moving in opposite directions. The mounting surface, rotated by 90°, allows for compact installation next to the clamping point. The low overall height in the clamped position is another distinguishing feature of these clamps.

Toggle clamps with forked clamping arm of type MFL accommodate an application-specific screw via two flanged washers. A clamping screw with rubber thrust pad is additionally included with type MFLC.

Specification

Tensioning mechanism

  • SteelST
    • Sheet metal parts
      Case hardening steel C10, zinc plated, blue passivated
    • Bearing bolt tempered
  • Stainless steelNI AISI 304
  • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


Flanged washers GN 898

  • Steel
    Zinc plated, blue passivated for ST
  • Stainless steel AISI 304 for NI

Clamping screw GN 708.1 for type MFLC

  • Steel, zinc plated, blue passivated for ST
  • Stainless steel AISI 304 for NI
  • Thrust pad
    Chloroprene rubber (CR)
    • Hardness 85 Shore A ≈
    • Vulcanized
    • Black
    • Type A (flat pressure area)

RoHS

Accessory

GN 801 Holders for Clamping Screws (for Type MFL)
GN 801.1 Clamping Arm Extenders (for Type MFL)
GN 801.2 Clamping Arm Extenders (for Type MFL)

Hide technical drawing
GN 820.5 Toggle Clamps, Steel / Stainless Steel, Operating Lever Horizontal, with Lock Mechanism, with Side Mounting sketch

Article options / Table

Type

MFLForked clamping arm, with two flanged washers
MFLCForked clamping arm, with two flanged washers and clamping screw GN 708.1
Show / Hide columns
SizeFH
Clamping force
in N
a ≈b1b2b3d1d2h1h2h3h4
75900203025,55,3M 54,562391119
13010003239356,5M 65,58557,51625,5
23017003743408,5M 86,5102691830
Show / Hide columns
Sizeh5
max.
l1l2l3m1m2m3rsw
Adjustable range
753011830451813,5642,5215
13047,5170455526226,5612,517,5
23053196526828,524870320

Build & Price

Size
Type


Material


Size
Type


Material


Selected Part (How to order)

Total (net)
21,13
plus VAT 4,01 €
gross 25,14 €
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 21 pcs. deliverable in 1-2 days
  • 706 pcs. deliverable in 3-7 days
  • For orders of 707 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 820.5-75-MFL-STGN 820.5-75-MFL-NIGN 820.5-75-MFLC-STGN 820.5-75-MFLC-NIGN 820.5-130-MFL-STGN 820.5-130-MFL-NIGN 820.5-130-MFLC-STGN 820.5-130-MFLC-NIGN 820.5-230-MFL-STGN 820.5-230-MFL-NIGN 820.5-230-MFLC-STGN 820.5-230-MFLC-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback