GN 743.5 Oil Sight Glasses Stainless Steel, up to 180 °C

Oil Sight Glasses GN 743.5: Stainless Steel, up to 180 °C
Type: A - With reflector
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Oil sight glasses GN 743.5 offer genuine glass of high stability and scratch proof. The seal is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.

The outside diameter of these oil sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.

The sealing ring is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.

Oil sight glasses GN 743.5 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Specification

Body
Stainless steel AISI 303


Sight glass
Security glass (ESG)
Operating temperature up to 180 °C


Reflector for type A
Plastic, Polyethersulfone (PESU)


Circlip for type B
Stainless steel AISI 301


Seal / O-ring
Fluorine rubber (FKM)
Identification by not black finish of the seal


RoHS

Accessory

GN 7430 Mounting Nuts

On request

  • Seal / O-ring made of
    ethylene propylene diene monomer (EPDM)
Hide technical drawing
GN 743.5 Oil Sight Glasses, Stainless Steel, up to 180 °C sketch

Article options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns
d1d2d3l1l2s
11G 3/8M 16 x 1,5-2287,520
14G 1/2M 20 x 1,5-268,57,523
18G 3/4M 26 x 1,5M 27 x 1,5329830
24G 1M 33 x 1,5-40118,536
32G 1 1/4M 42 x 1,5M 42 x 25012946

Build & Price

Window glass d1
Inch thread d2
Fine thread d2
Type


Window glass d1
Inch thread d2
Fine thread d2
Type


Assembly Instruction

For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
11,06
plus VAT 2,10 €
gross 13,16 €
incl. material surcharge: 0,18 €
The material surcharge is already included in the price.
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 268 pcs. deliverable in 1-2 days
  • For orders of 269 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 743.5-11-G3/8-AGN 743.5-11-G3/8-BGN 743.5-11-M16x1,5-AGN 743.5-11-M16x1,5-BGN 743.5-14-G1/2-AGN 743.5-14-G1/2-BGN 743.5-14-M20x1,5-AGN 743.5-14-M20x1,5-BGN 743.5-18-G3/4-AGN 743.5-18-G3/4-BGN 743.5-18-M26x1,5-AGN 743.5-18-M26x1,5-BGN 743.5-18-M27x1,5-AGN 743.5-18-M27x1,5-BGN 743.5-24-G1-AGN 743.5-24-G1-BGN 743.5-24-M33x1,5-AGN 743.5-24-M33x1,5-BGN 743.5-32-G11/4-AGN 743.5-32-G11/4-BGN 743.5-32-M42x1,5-AGN 743.5-32-M42x1,5-BGN 743.5-32-M42x2-AGN 743.5-32-M42x2-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback