GN 272.9 Swivel Clamp Connectors Plastic

Swivel Clamp Connectors GN 272.9: Plastic
Original design
code: TCC-PB / TCC-PBF
Type: OZ - Without centring step (smooth)
Color: SW - Black, RAL 9005, matte finish
x1: 40
GDA

Product description

The fixing lug of the swivel clamp connectors GN 272.9 is available with a smooth surface or with external serration.

The flange with two or four bores serves for fastening the clamp connector.

Swivel clamp connectors GN 272.9 can be assembled with swivel clamp connectors GN 276.9 and GN 278.9 to create swivel clamp connector joints.

Specification

Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matt finishGRGR

RoHS

Hide technical drawing
GN 272.9 Swivel Clamp Connectors, Plastic sketch

Article options / Table

Type

OZWithout centring step (smooth)
AVWith external serration
Show / Hide columns
b
Swivel width
x1d1d2Length lm1m2t1t2sx2y1y2
40408,56,5543320-813,5-7560
40758,56,5543337,530813,5607560

Build & Price

Swivel width b
x1
Type


Color
Gray
Black
Swivel width b
x1
Type


Color
Gray
Black

Selected Part (How to order)

Total (net)
3,34
plus VAT 0,63 €
gross 3,97 €
In stock
ELESA Code: SP600430EV719/0
Description: TCC-PBF-30-S-C9-SENZA VITE-BP
Weight: 0,058 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 272.9-40-40-OZ-SWGN 272.9-40-40-OZ-GRGN 272.9-40-40-AV-SWGN 272.9-40-40-AV-GRGN 272.9-40-75-OZ-SWGN 272.9-40-75-OZ-GRGN 272.9-40-75-AV-SWGN 272.9-40-75-AV-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback