GN 2248 High Response Couplings Aluminum, Vulcanized, Vibration-Damping, with Clamping Hub

High Response Couplings GN 2248: Aluminum, Vulcanized, Vibration-Damping, with Clamping Hub

Product description

High response couplings GN 2248 transmit angular positions and torques with high precision and zero backlash. The elastomer element bonds the clamping hubs together, compensating for shaft misalignments and runout tolerances. The clamping hubs ensure easy installation.

High response couplings GN 2248 are primarily used in applications where precise position and motion transmission is required, e.g., in drive technology on test benches or similar applications.

Specification

Hub
AluminumAL


Elastomer element
Hydrogenated acrylonitrile butadiene rubberH
(HNBR)

  • Black
  • Hardness 75 ±5 Shore A

Operating temperature -20 °C to +80 °C


Socket cap screws ISO 4762
Steel, blackened


RoHS

Hide technical drawing
GN 2248 High Response Couplings, Aluminum, Vulcanized, Vibration-Damping, with Clamping Hub sketch

Article options / Table

Bore code

BWithout keyway
Show / Hide columns
d1d2 - d3 H8
Recommended shaft tolerance h7
d4l1l2
Max. shaft insertion depth
l3l4
154-44-55-5---M 1,6236,52,155
195-55-65-86-66-88-8M 2267,72,656,5
256-66-86-108-88-1010-10M 2,5329,53,259
308-88-108-1210-1010-1212-12M 33611411
3912-1212-1412-1614-1414-1616-16M 44815,54,514,5
5620-2020-2525-25---M 56019,55,520
Show / Hide columns
d1Tightening torque
of the screws
in Nm ≈
Rated torque
in Nm
Max.
rotational speed
(rpm)
Moment of inertia
in kgm2
Static
torsional stiffness
in Nm/rad
Max. shaft offset
Lateral in mm

Axial in mm

Angular in °
150,251,1420002,3 x 10-7430,15± 0,21,5
190,52,1330006,9 x 10-7880,15± 0,21,5
2514250002,5 x 10-61400,15± 0,21,5
301,56,3210006 x 10-62200,2± 0,31,5
392,513,5160002,3 x 10-55200,2± 0,31,5
56735110001,2 x 10-415000,2± 0,31,5

Build & Price

Diameter d1
Bore code

d2 - d3
Material (Hub)

Material (Elastomer element)

Diameter d1
Bore code

d2 - d3
Material (Hub)

Material (Elastomer element)

Technical Values

Show / Hide columns
d1Rated torque
in Nm
Max.
rotational speed
(rpm)
Moment of inertia
in kgm2
Static
torsional stiffness
in Nm/rad
Max. shaft offset
Lateral in mm

Axial in mm

Angular in °
151,1420002,3 x 10-7430,15± 0,21,5
192,1330006,9 x 10-7880,15± 0,21,5
254250002,5 x 10-61400,15± 0,21,5
306,3210006 x 10-62200,2± 0,31,5
3913,5160002,3 x 10-55200,2± 0,31,5
5635110001,2 x 10-415000,2± 0,31,5

Misalignment and Runout Tolerances

Like all mechanical parts, shafts are subjected to manufacturing and assembly tolerances that generally cannot be entirely eliminated even with extensive technical measures.
If these deviations are not taken into account in the design, the result can be vibrations, running noises, and wear or damage to the shafts and their bearings.
Suitable couplings not only are able to effectively compensate for misalignment and runout errors, they also greatly simplify the assembly process, thereby reducing the overall labor required.
Shaft misalignment and runout errors can vary in nature and should always be taken into consideration when selecting the appropriate coupling.

Error type

Misalignment diagram

Lateral
The axes of the shafts are in fact parallel, but they are offset laterally and do not line up.

d20e7726-9f7a-440c-8d30-daef18431e1e

Angular
The axes of the shafts do not lie in the same plane; they meet at a certain angle.

5b154ed1-980d-4db1-bde4-4224a2828688

Axial
The shafts move axially along the axis of rotation.

308918d3-177f-4d62-baa5-a27486f32bca

Runout
The shafts move radially out of the center of the axis of rotation.

4d95930e-4b64-48ed-9c11-81b305e53be4

Shaft Insertion Depth

For correct fastening of the coupling hubs, the shaft must be installed according to the recommended shaft insertion depth l2. The shaft insertion depth l2 is specified in the standard sheet of the respective coupling.
If the insertion depth is too low, the shaft could slip out of the coupling, or the clamping hub could break. If the shaft is inserted too far, this can cause interference within the coupling, leading to damage.

89d73648-c301-4c84-b46a-d8a3505d2604

Static Torsional Stiffness and Temperature

The diagrams show the change in static torsional stiffness within the permissible operating temperature range, under the assumption that the static torsional stiffness at 20 °C is 100 percent. The torsional stiffness of the couplings decreases with increasing temperature.

4d91211b-1dc0-42ce-86ba-dea9111ce083

Restoring Force – Eccentricity

When the shaft ends are installed in eccentric arrangements, the coupling constantly attempts to return to its neutral position. The resulting force is referred to as restoring force.
If the couplings are installed with the lowest possible eccentricity, the resulting restoring forces are lower. This also reduces the force acting on the shaft bearing.

1c04026b-818a-4c02-920f-1186d6237bf0

Restoring Force – Pressure

If the coupling is under pressure, subject to compressive load in the axial direction, it will strive to return to its neutral position. The force that counteracts the compressive force is referred to as restoring force.
Lowering the compression acting on a coupling results in a lower restoring force and less force exerted axially. This must always be taken into account in dimensioning the coupling.

3da3d355-b338-46bc-b37e-3780980a88db

Selected Part (How to order)

Total (net)
40,29 €
plus VAT 7,66 €
gross 47,95 €
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84836080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 9 pcs. deliverable in 1-2 days
  • For orders of 10 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2248-15-B4-4-AL-HGN 2248-15-B4-5-AL-HGN 2248-15-B5-5-AL-HGN 2248-19-B5-5-AL-HGN 2248-19-B5-6-AL-HGN 2248-19-B5-8-AL-HGN 2248-19-B6-6-AL-HGN 2248-19-B6-8-AL-HGN 2248-19-B8-8-AL-HGN 2248-25-B6-6-AL-HGN 2248-25-B6-8-AL-HGN 2248-25-B6-10-AL-HGN 2248-25-B8-8-AL-HGN 2248-25-B8-10-AL-HGN 2248-25-B10-10-AL-HGN 2248-30-B8-8-AL-HGN 2248-30-B8-10-AL-HGN 2248-30-B8-12-AL-HGN 2248-30-B10-10-AL-HGN 2248-30-B10-12-AL-HGN 2248-30-B12-12-AL-HGN 2248-39-B12-12-AL-HGN 2248-39-B12-14-AL-HGN 2248-39-B12-16-AL-HGN 2248-39-B14-14-AL-HGN 2248-39-B14-16-AL-HGN 2248-39-B16-16-AL-HGN 2248-56-B20-20-AL-HGN 2248-56-B20-25-AL-HGN 2248-56-B25-25-AL-H

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback