GN 2262 Rigid Couplings Aluminum, Slotted, for High Rotational Speeds

Rigid Couplings GN 2262: Aluminum, Slotted, for High Rotational Speeds
Bore code: B - Without keyway

Product description

Rigid couplings GN 2262 connect supported shafts or are used as couplings for shaft extensions. They transmit angular positions at high speeds precisely and with zero backlash, without compensating for alignment errors and runout tolerances. The slotted design makes them very easy to install.

With the bore code K, the keyway is always integrated into both bores d2 and d3.

Specification

Coupling
AluminumAL
Anodized, natural color


Socket cap screws ISO 4762
Steel, blackened


Operating temperature -40 °C to +100 °C


RoHS

Hide technical drawing
GN 2262 Rigid Couplings, Aluminum, Slotted, for High Rotational Speeds sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 JS9
Show / Hide columns
d1d2 -d3 H8
Recommended
shaft tolerance h7
d4l1l2
Max.
shaft insertion depth
l3Tightening torque
of the screws
in Nm ≈
Rated torque
in Nm
Max. rotational speed (min-1)Moment of inertia in kgm2
166-6M 2221150,51390003,4 x 10-7
208-8M 2241270,52,5310009,2 x 10-7
2510-10M 2,53618914,5250003,4 x 10-6
2512-12M 2,53618914,5250003,4 x 10-6
3214-14M 34020111,510190001 x 10-5
3215-15M 34020111,510190001 x 10-5

Build & Price

Diameter d1
Bore code


Bore d2 -d3
Material

Diameter d1
Bore code


Bore d2 -d3
Material

Selected Part (How to order)

Total (net)
29,58
plus VAT 5,62 €
gross 35,20 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84836080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2262-16-B6-6-ALGN 2262-16-K6-6-ALGN 2262-20-B8-8-ALGN 2262-20-K8-8-ALGN 2262-25-B10-10-ALGN 2262-25-K10-10-ALGN 2262-25-B12-12-ALGN 2262-25-K12-12-ALGN 2262-32-B14-14-ALGN 2262-32-K14-14-ALGN 2262-32-B15-15-ALGN 2262-32-K15-15-AL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback