GN 443.13 Threaded Plugs Plastic, with Loss Protection

Threaded Plugs GN 443.13: Plastic, with Loss Protection
Original design THR-RC / THR-LP
Type: P - With plastic ball chain

Product description

Threaded plugs GN 443.13 with the external diameter d₁ match the screw-in holes for DIN 3852 pipe fittings.

The O-ring is embedded in a radial groove on the flat side. This protects against loss and prevents it from being squeezed out during tightening.

The affixed retaining ring allows threaded plugs GN 443.13 to be secured with a ball chain or retaining cable to prevent loss.

Type P is delivered with an attached retaining ring and a ball chain.

Specification

Threaded plug
Plastic, polyamide (PA)
Black, matte finishBB


O-ring
Acrylonitrile butadiene rubber (NBR)


Retaining ring / Ball chain
Plastic, polyacetal (POM)
Black


Key ring on type P
Stainless steel AISI 301
Chemically blackened


Operating temperature 0 °C to +60 °C


RoHS

Accessory

GN 111.3 Key Rings (Stainless Steel)
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables (Stainless Steel)
GN 111.8 Retaining Cables (Stainless Steel Quality Class 4)
GN 111.4 Spiral Retaining Cables (Plastic)
GN 7490 Welding Sockets (Steel / Stainless Steel)

Hide technical drawing
GN 443.13 Threaded Plugs, Plastic, with Loss Protection sketch

Article options / Table

Identification no.

1Without vent hole

Type

RWith retaining ring
PWith plastic ball chain
Show / Hide columns
d1d2l1l2rs
32G 1/22911264
37G 3/432,51228,55
44G 13613326

Build & Price

Diameter d1
Thread d2
Identification no.

Color
Black
Type


Diameter d1
Thread d2
Identification no.

Color
Black
Type


Selected Part (How to order)

Total (net)
5,46 €
plus VAT 1,04 €
gross 6,50 €
ELESA Code: 158237
Description: THR.1/2-RC
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 14 pcs. deliverable in 1-2 days
  • 134 pcs. deliverable in 3-7 days
  • 254 pcs. deliverable in 5-9 days
  • For orders of 255 pcs. or more, please contact us regarding delivery time.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 443.13-32-G1/2-1-B-RGN 443.13-32-G1/2-1-B-PGN 443.13-37-G3/4-1-B-RGN 443.13-37-G3/4-1-B-PGN 443.13-44-G1-1-B-RGN 443.13-44-G1-1-B-P

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback