GN 443 Threaded Plugs Plastic

Threaded Plugs GN 443: Plastic
Original design THR.

Product description

Threaded plugs GN 443 with the external diameter d1 match the screw-in holes for DIN 3852 pipe fittings.

The O-ring is embedded in a radial groove on the flat side. This protects against loss and prevents it from being squeezed out during tightening.

Specification

Threaded plug
Plastic, polyamide (PA)
Black, matte finishBB


O-ring
Acrylonitrile butadiene rubber (NBR)


Operating temperature -30 °C to +100 °C


RoHS

Accessory

GN 7490 Welding Sockets (Steel / Stainless Steel)

Hide technical drawing
GN 443 Threaded Plugs, Plastic sketch

Article options / Table

Identification no.

1Without vent hole
Show / Hide columns
d1d2l1l2s
32G 1/229114
37G 3/432,5125
44G 136136

Build & Price

Diameter d1
Thread d2
Identification no.

Color
Black
Diameter d1
Thread d2
Identification no.

Color
Black

Selected Part (How to order)

Total (net)
2,05 €
plus VAT 0,39 €
gross 2,44 €
ELESA Code: 158197
Description: THR.1/2
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 34 pcs. deliverable in 1-2 days
  • 214 pcs. deliverable in 3-7 days
  • 394 pcs. deliverable in 5-9 days
  • For orders of 395 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 443-32-G1/2-1-BGN 443-37-G3/4-1-BGN 443-44-G1-1-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback