GN 716 Side Thrust Pins Press-On Type

Side Thrust Pins GN 716: Press-On Type
Type: ENI - One-sided, ball stainless steel

Product description

Side thrust pins GN 716 are designed for holding, positioning and locating a workpiece.

They have to be pressed into the housing by at least the dimension l3, so as to ensure a positive hold.

Specification

  • Housing
    Steel, blackened

  • Sleeve (for ball)
    • Type ENI/EKU: Plastic
    • Type EST/BST: Steel, blackened

  • Ball
    • Type ENI: Stainless steel
    • Type EKU: Plastic
    • Type EST/BST: Steel

  • Spring
    • Type ENI/EKU: Stainless steel
    • Type EST/BST: Elastic plastic

RoHS

Hide technical drawing
GN 716 Side Thrust Pins, Press-On Type sketch

Article options / Table

Type

ENIOne-sided, ball stainless steel
EKUOne-sided, ball plastic
ESTone-sided, ball steel
BSTOn both sides, ball steel
Show / Hide columns
Typed1d2bl1l2l3sSpring load in N ≈
Initial

End
Location bore
H8
ENI / EKU833,2253,660,92,56,58
ENI / EKU1044304,2714,5910
ENI / EKU1255354,891,56,51312
ENI / EKU146,55,4405,8101,881814
EST105,54,5307815016010
EST126,55,535891,56027012
EST1486,540910210038014
BST165,515357111,53619016
BST186,517408121,83827018
BST22821459152,54041022

Build & Price

Outside diameter d1
Type




Outside diameter d1
Type




Selected Part (How to order)

Total (net)
9,40
plus VAT 1,79 €
gross 11,19 €
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2112 pcs. deliverable in 1-2 days
  • 2143 pcs. deliverable in 3-7 days
  • For orders of 2144 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 716-8-ENIGN 716-8-EKUGN 716-10-ENIGN 716-10-EKUGN 716-12-ENIGN 716-12-EKUGN 716-14-ENIGN 716-14-EKUGN 716-10-ESTGN 716-12-ESTGN 716-14-ESTGN 716-16-BSTGN 716-18-BSTGN 716-22-BST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback