GN 715.2 Eccentric Bushings for Side Thrust Pins GN 714 / GN 715

Eccentric Bushings GN 715.2: for Side Thrust Pins GN 714 / GN 715

Product description

Eccentric bushings GN 715.2 allow side thrust pins GN 715 / GN 714 to be adjusted. These bushings allow the side thrust pin to be precisely adjusted to suit the requirements for clamping of a component.

Specification

  • Steel
    Blackened

  • Grub screw
    Stainless steel

RoHS

Hide technical drawing
GN 715.2 Eccentric Bushings for Side Thrust Pins sketch

Article options / Table

Show / Hide columns
d1d2  h9d3  H7d4d5  +0,1eh min.-0,2tFor side
thrust pins Ø
61212M 46,22109,94,43-
101616M 410,221211,95,456
121818M 412,221413,96,68-
162525M 616,231817,97,910-

Build & Price

Bore diameter d1
Bore diameter d1

Selected Part (How to order)

Total (net)
15,47
plus VAT 2,94 €
gross 18,41 €
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 58 pcs. deliverable in 1-2 days
  • 527 pcs. deliverable in 3-7 days
  • For orders of 528 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 715.2-6GN 715.2-10GN 715.2-12GN 715.2-16

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback