Teleskooppikiskot ovat korkeatasoisia ohjainelementtejä, joiden avulla saavutetaan tarkkoja lineaarisia liikkeitä, kuten laatikoiden, laitteiden tai koneen elementtien ulosvetäminen.
Niissä on toisiinsa kytketyt kiskoprofiilit, joissa on kuula- tai rullapohjaiset ohjainjärjestelmät liikkeen helpottamiseen.
Jos etsit teleskooppikiskoja, löydät Ganterin tuoteluettelosta suuren valikoiman eri pituuksia, kuormituskapasiteetteja ja versioita - kaikki sovellettuina lukuisiin erilaisiin vaatimuksiin.
Ganterin teleskooppikiskoista saat kestävän, tarkan ja luotettavan ohjainelementin - kaikille teollisuuden aloille ja kaikkiin sovelluksiin.
Telescopic slides are ideal for applications where smooth-running, precisely extending drawers, equipment units or component are required in industry, mechanical and plant engineering, and high-quality furniture manufacturing. The variants available – such as partial, full or over-extension – as well as additional features such as self-retracting mechanisms, soft-close or push-to-open, ensure convenient, controlled operation and enhance safety and reliability in day-to-day use.
Ganter offers telescopic slides as linear guide elements in various extension configurations: partial, full and double-sided full extension. This allows you to choose the right solution for any application and optimally adapt the accessibility and opening path of drawers to your requirements.
Ganter telescopic slides are primarily made of steel or stainless steel, depending on the design and application. Most variants, such as GN 1400, GN 1404, GN 1408, GN 1410, GN 1420, GN 1422, GN 1424, GN 1426, GN 1430, GN 1432, and GN 1440, are made of steel. Stainless steel versions such as GN 1450 are available for applications with increased hygiene or corrosion resistance requirements.
Ganter telescopic slides are available in a variety of standard lengths and their corresponding stroke lengths. The selection of available lengths depends on the specific product type and covers a wide range of industrial requirements. This way you can find the right telescopic slide with a practically matched extension for every application, from light to heavy load applications.
Thanks to the wide selection of standard and extension lengths, you can integrate Ganter telescopic slides with exceptional flexibility into a wide variety of designs – for applications with limited installation space as well as those requiring a long extension stroke. The coordinated length-stroke combinations ensure that you can select rails that optimally meet your space requirements and also make the movement path efficient. This allows you to conveniently adapt drawers, pull-out units, or service modules and always obtain a smooth-running, reliable guide solution.
This allows you to specifically select the right telescopic slide for your application and benefit from a secure, precise integration.
Telescopic slides from the Ganter product family offer a wide range of fastening options, enabling flexible and secure installation in various situations. All listed models – from GN 1400 to GN 1450 – come standard with stable fixing holes in the slide profiles, allowing a direct screw connection to the structure. You can easily attach the rails from the front or from the side, depending on the installation situation and available space. This allows the telescopic slides to be integrated conveniently and reliably into industrial plants, machine frames, or furniture systems.
Thanks to the wide range of Kiinnitysvaihtoehtoja, you can easily integrate Ganter telescopic slides into a wide variety of applications. The clear installation instructions save time, increase installation precision, and ensure that the rail guides remain reliable over the long term, even under demanding conditions. Ideal examples include use in industrial drawer systems, service doors in machines, or pull-outs in control cabinet and enclosure technology.
The CAD data sheet for Ganter telescopic slides contains all the technical data and dimensions relevant for design planning. These data sheets are always individually tailored to the product type in question and offer a complete overview so that you can optimally integrate the appropriate telescopic slide into your application. This allows you to plan precisely already in the design phase and avoid assembly errors.
Ganter telescopic slides are designed to be maintenance-free in principle. The rollers or balls in the rail systems are either permanently lubricated at the factory or designed so that they do not require relubrication during normal use. This allows convenient and reliable use of the rails in industrial plants or furniture manufacturing without the need to schedule regular maintenance work.
Ganter telescopic slides are normally maintenance-free, but you can easily react to exceptional operating conditions to ensure permanently smooth operation.
Ganter telescopic slides can generally be adapted to customer-specific requirements. The focus is on the individual customization of length, extension path, fixing holes or optional functions such as self-retracting mechanisms or damping – each tailored to the specific application.
In this way, you can tailor telescopic slides such as GN 1450 or GN 1430 precisely to your installation situation and functional requirements. Special lengths or a different hole pattern facilitate integration into existing designs – without subsequent adjustments. With special combinations of extension types and additional functions, you can create user-friendly, safely guided extensions that precisely meet your process requirements.
If you would like to have telescopic slides customized to your specifications, we recommend contacting Ganter Service ahead of time. It is best to have the desired dimensions, load-related requirements, and required additional functions ready. Ganter then supports you with technical advice, CAD data, and documentation that clearly explains the specification of your special solution. This allows you to respond flexibly to project-specific challenges and saves you the trouble of having to resort to standard solutions that are not a perfect fit.
Ganter telescopic slides stand for superlative quality, technical expertise, and reliable availability. As a manufacturer with over 125 years of experience in the development and production of standard parts, Ganter offers solutions that are used worldwide in a wide variety of applications and industries.
Your advantages at a glance:
When you choose Ganter, you’re choosing durable and precise solutions, as well as an experienced partner who will support you from the planning stage through to the completion of your project.