JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 813 Toggle Clamps Operating Lever Vertical, Heavy Duty Type

Photo

GN 813 Toggle Clamps, Operating Lever Vertical, Heavy Duty Type

Product description

Information

Toggle clamps GN 813 are used for applications where a very high holding force is required, such as closing of foam molds.

These clamps have been designed for easy dismantling: i.e. the bearing pins are locked with circlips.

After dismantling the individual parts, they can be modified to suit individual applications.

Specification

Bearing pins and clamping lever
Steel St 60
Blackened


Other parts
Steel St 37

  • Weldable
  • Blackened

Bearing pins and rivets
case-hardened


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 813 Toggle Clamps, Operating Lever Vertical, Heavy Duty Type sketch

Article options / Table

Type

FSolid clamping arm
Show / Hide columns
SizeFH in N
Holding
capacity
b1b2b3b4e
1000100008036202067
20002000010036202082
30003000011045252590
Show / Hide columns
Sizeh1h2h3l1l2r
10002655525190110177
20002976535220120202
30003208040250140230

Build & Price

Open 3D configurator
Size
Type

Selected Part (How to order)

Total (net)
141,95
plus VAT 26,97 €
gross 168,92 €
In stock
Weight: 2,400 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).