GN 813 Toggle Clamps Operating Lever Vertical, Heavy Duty Type

Toggle Clamps GN 813: Operating Lever Vertical, Heavy Duty Type

Product description

Toggle clamps GN 813 are used for applications where a very high holding force is required, such as closing of foam molds.

These clamps have been designed for easy dismantling: i.e. the bearing pins are locked with circlips.

After dismantling the individual parts, they can be modified to suit individual applications.

Specification

  • Bearing pins and clamping lever
    Steel St 60
    Blackened

  • Other parts
    Steel St 37
    • Weldable
    • Blackened

  • Bearing pins and rivets
    case-hardened

  • All moving parts
    Lubricated with special grease

  • Solid designed plastic handle
    Red, oil resistant

RoHS

Hide technical drawing
GN 813 Toggle Clamps, Operating Lever Vertical, Heavy Duty Type sketch

Article options / Table

Type

FSolid clamping arm
Show / Hide columns
SizeFH in N
Holding
capacity
b1b2b3b4e
1000100008036202067
20002000010036202082
30003000011045252590
Show / Hide columns
Sizeh1h2h3l1l2r
10002655525190110177
20002976535220120202
30003208040250140230

Build & Price

Size
Type

Size
Type

Selected Part (How to order)

Total (net)
146,21
plus VAT 27,78 €
gross 173,99 €
Weight: 2,400 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • 261 pcs. deliverable in 3-7 days
  • For orders of 262 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 813-1000-FGN 813-2000-FGN 813-3000-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback