GN 863 Toggle Clamps Steel, Pneumatic, Heavy Duty

Toggle Clamps GN 863: Steel, Pneumatic, Heavy Duty

Product description

Toggle clamps GN 863 have been constructed in such a way as to make them easy to unmount: The bearing pins are axially fixed with circlips. This allows the clamping arm to be modified once it is dismantled, to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 863 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

  • Body
    Cast steel
    Black lacquered

  • Other parts
    Steel St 60
    Zinc plated, blue passivated


  • Bearing pins case-hardened

  • Double action air cylinder
    Max. pressure 6 bar

  • All moving parts
    Lubricated with special grease

  • Solid moulded plastic handle sleeve
    Red, oil resistant

RoHS

Accessory

Sensor GN 3380

Hide technical drawing
GN 863 Toggle Clamps, Steel, Pneumatic, Heavy Duty, with Magnetic Piston sketch

Article options / Table

Type

EPVSolid clamping arm, with clasp for welding

Coding

MMagnetic piston
Show / Hide columns
SizeFH in N
Holding
Capacity
FS in N
Piston Force
at 6 bar ≈ N
b1b2b3b4d1d2Inside Ø Connection Tubeh1
100010000325010290802010,5G 1/48355
2000200005600112100902012,5G 3/810425
Show / Hide columns
Sizeh2h3l1l2m1m2m3m4rs
1000132,525217,5805012,550-14413
200016135246,51005412,55845168,514

Build & Price

Size
Type

Coding

Size
Type

Coding

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
788,62
plus VAT 149,84 €
gross 938,46 €
In stock
Weight: 5,800 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 863-1000-EPV-MGN 863-2000-EPV-M

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback