GN 861 Toggle Clamps Steel, Pneumatic, Heavy Duty

Toggle Clamps GN 861: Steel, Pneumatic, Heavy Duty

Product description

Toggle clamps GN 861 have been constructed in such a way as to make them easy to unmount. The bearing pins are axially fixed with circlips. This allows the clamping arm to be modified to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 861 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

  • Base
    Cast steel
    Black lacquered

  • Other parts
    Steel St 60
    Zinc plated, blue passivated

  • Bearing pins
    Case-hardened

  • Double-action air cylinder
    with adjustable cushioning
    Max. pressure 6 bar

  • All moving parts
    Lubricated with special grease

RoHS

Accessory

Sensor GN 3380

Hide technical drawing
GN 861 Toggle Clamps, Steel, Pneumatic, Heavy Duty, with Magnetic Piston sketch

Article options / Table

Type

EPSolid clamping arm

Coding

MMagnetic piston
Show / Hide columns
SizeFH in N
Holding
capacity
FS in N
Clamping force
at 6 bar ≈
b1b2b3d1d2Inside Ø
Connection tube
h1h2
1000100002500102902010,5G 1/4814580
20002000036001121002010,5G 3/810171,590
Show / Hide columns
Sizeh3l1l2l3m1m2m3m4r ≈s
100025410901556512,5654814013
2000354871131767015705617213

Build & Price

Size
Type

Coding

Size
Type

Coding

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
751,26
plus VAT 142,74 €
gross 894,00 €
In stock
Weight: 6,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 861-1000-EP-MGN 861-2000-EP-M

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback