GN 814 Indexing Plungers Stainless Steel, Lockable

Indexing Plungers GN 814: Stainless Steel, Lockable
Type: A - Front locking
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Lockable stainless steel indexing plungers GN 814 are used for applications where unauthorized operation is to be prevented. Types A and AK secure the plunger pin in the front position after locking. Types E and EK additionally secure the plunger pin in the rear position if it is not to protrude temporarily.

The key can be removed in the end positions. Locks with coding SC are keyed alike, allowing each lock to be operated with the same key. Locks with coding SU have different locks with 68 different lock versions and correspondingly numbered keys.

For assembly, the indexing plunger can be screwed in or out via a hexagon socket, which is only accessible when the knob is pulled back. If necessary, lock nuts should be additionally secured against manipulation, e.g. by gluing or welding.

Specification

  • Stainless steelNI AISI 303
    Plunger pin chemically nickel plated

  • Knob
    Plastic (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pressure spring
    Stainless steel AISI 301

  • Lock mechanism
    Zinc die casting / Stainless steel

  • Key (two pieces)
    Steel, nickel plated

  • Hex nut ISO 8675
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 814 Indexing Plungers, Stainless Steel, Lockable sketch

Article options / Table

Type

AFront locking
AKFront locking, with lock nut
EFront and rear locking
EKFront and rear locking, with lock nut

Coding

SCWith key (same lock)
SUWith key (different lock)
Show / Hide columns
d1
Pin -0,02/-0,04
Bore H7
l1d2d3d4kl2l3A/FSpring load in N ≈
initial

end
88M 16 x 1,534232168,526191833
812M 16 x 1,534232168,526191133
1012M 16 x 1,534232168,526191133
1215M 20 x 1,53423217331,5191133

Build & Price

d1
l1
Type




Coding


Material

d1
l1
Type




Coding


Material

Selected Part (How to order)

Total (net)
25,74
plus VAT 4,89 €
gross 30,63 €
In stock
Weight: 0,133 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 814-8-8-A-SC-NIGN 814-8-8-AK-SC-NIGN 814-8-8-E-SC-NIGN 814-8-8-EK-SC-NIGN 814-8-8-A-SU-NIGN 814-8-8-AK-SU-NIGN 814-8-8-E-SU-NIGN 814-8-8-EK-SU-NIGN 814-8-12-A-SC-NIGN 814-8-12-AK-SC-NIGN 814-8-12-E-SC-NIGN 814-8-12-EK-SC-NIGN 814-8-12-A-SU-NIGN 814-8-12-AK-SU-NIGN 814-8-12-E-SU-NIGN 814-8-12-EK-SU-NIGN 814-10-12-A-SC-NIGN 814-10-12-AK-SC-NIGN 814-10-12-E-SC-NIGN 814-10-12-EK-SC-NIGN 814-10-12-A-SU-NIGN 814-10-12-AK-SU-NIGN 814-10-12-E-SU-NIGN 814-10-12-EK-SU-NIGN 814-12-15-A-SC-NIGN 814-12-15-AK-SC-NIGN 814-12-15-E-SC-NIGN 814-12-15-EK-SC-NIGN 814-12-15-A-SU-NIGN 814-12-15-AK-SU-NIGN 814-12-15-E-SU-NIGN 814-12-15-EK-SU-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback