GN 822.8 Mini Indexing Plungers Zinc die casting, with Flange for Surface Mounting, with and without Rest Position

Mini Indexing Plungers GN 822.8: Zinc die casting, with Flange for Surface Mounting, with and without Rest Position
Type: B - Without rest position

Product description

Mini indexing plungers GN 822.8 are distinguished for their small dimensions. They are mounted by countersunk screws.

The mini indexing plungers present an affordable alternative to the GN 608 and GN 608.1 indexing plungers.

In type C, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Specification

Socket
Zinc die casting
Powder coated
Black, textured finish


Plunger pin
Stainless steel AISI 303


Knob
Plastic Polyamide (PA)

  • Black, matte
  • Not removable

Pressure spring
Stainless steel AISI 301


RoHS

Accessory

GN 412.2 Positioning Bushings (with Collar)
GN 412.3 Positioning Bushings (with Ramping Cone)

On request

  • With red knob
Hide technical drawing
GN 822.8 Mini Indexing Plungers Zinc die casting, with Flange for Surface Mounting, Plastic Knob sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Pin h9
Bore +0,03/+0,08
l1b1b2d2 -0,15d3d4kl2l3l4l5
Stroke
Spring load in N ≈
initial

end
451035158214,32520,5245412
5612401810254,33025,52,546616
6612401810254,33025,52,546616
81020502314335,338352,55101135
101020502314335,338352,55101135

Build & Price

Bolt diameter d1
Length l1
Type


Bolt diameter d1
Length l1
Type


Selected Part (How to order)

Total (net)
4,57
plus VAT 0,87 €
gross 5,44 €
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1581 pcs. deliverable in 1-2 days
  • For orders of 1582 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 822.8-4-5-BGN 822.8-4-5-CGN 822.8-4-10-BGN 822.8-4-10-CGN 822.8-5-6-BGN 822.8-5-6-CGN 822.8-5-12-BGN 822.8-5-12-CGN 822.8-6-6-BGN 822.8-6-6-CGN 822.8-6-12-BGN 822.8-6-12-CGN 822.8-8-10-BGN 822.8-8-10-CGN 822.8-8-20-BGN 822.8-8-20-CGN 822.8-10-10-BGN 822.8-10-10-CGN 822.8-10-20-BGN 822.8-10-20-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback