GN 608.5 Indexing Plungers Zinc die casting, with Flange for Surface Mounting, without Rest Position

Indexing Plungers GN 608.5: Zinc die casting, with Flange for Surface Mounting, without Rest Position
Hide technical drawing
GN 608.5 Indexing Plungers, Zinc die casting, with Flange for Surface Mounting, Plunger Stainless Steel sketch

Article options / Table

Show / Hide columns
d1
Plunger -0,02 / -0,05
Bore H7
l1b1b2d2 -0,02 / -0,1d3d4d5kl2l3  -0,15l4l5
Stroke
Spring load in N ≈
Initial



end
Axial
load
in N
66401810254,38,330372,54,56925400
614401810254,38,330452,54,56925400
88462012315,310,434442,55,581326500
818462012315,310,434542,55,581326500

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Selected Part (How to order)

Total (net)
8,69
plus VAT 1,65 €
gross 10,34 €
In stock
incl. material surcharge: 0,05 €
The material surcharge is already included in the price.
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 608.5-6-6GN 608.5-6-14GN 608.5-8-8GN 608.5-8-18

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback