GN 62444.2 Threaded Plugs Brass / Plastic, Metric Thread

Threaded Plugs GN 62444.2: Brass / Plastic, Metric Thread
Material: MS - Brass

Product description

Threaded plugs GN 62444.2 seal unused mounting holes for cable glands. They can be screwed into an existing internal thread or mounted in a through hole using a mounting nut.

The metal versions include an O-ring for sealing against the enclosure. The plastic version is sealed without an additional sealing ring.

Specification

Threaded plug

  • BrassMS
    • Nickel-plated
    • Operating temperature -20 °C to +80 °C
  • PlasticKLG, polyamide (PA)
    • Glass fiber reinforced
    • Operating temperature -40 °C to +100 °C
    • Gray, RAL 7035

O-ring for MS
Acrylonitrile butadiene rubber (NBR)


Protection class

  • IP 68 for MS
  • IP 54 for KLG

RoHS

Accessory

GN 62444.1 Mounting Nuts

Hide technical drawing
GN 62444.2 Threaded Plugs, Brass / Plastic, Metric Thread sketch

Article options / Table

Show / Hide columns
d1d2
MS

KLG
h
MS

KLG
Length l
MS

KLG
M 12 x 1,514157,5856
M 16 x 1,518208956
M 20 x 1,522248,59,566
M 25 x 1,52829,71111,578
M 32 x 1,53537,1121288
M 40 x 1,54446131388
M 50 x 1,55456,31515910
M 63 x 1,56769,316171012

Build & Price

Thread d1
Material


Specifications

Thread d1
Material


Selected Part (How to order)

Total (net)
0,12
plus VAT 0,02 €
gross 0,14 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • For orders of 8 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62444.2-M12x1,5-MSGN 62444.2-M12x1,5-KLGGN 62444.2-M16x1,5-MSGN 62444.2-M16x1,5-KLGGN 62444.2-M20x1,5-MSGN 62444.2-M20x1,5-KLGGN 62444.2-M25x1,5-MSGN 62444.2-M25x1,5-KLGGN 62444.2-M32x1,5-MSGN 62444.2-M32x1,5-KLGGN 62444.2-M40x1,5-MSGN 62444.2-M40x1,5-KLGGN 62444.2-M50x1,5-MSGN 62444.2-M50x1,5-KLGGN 62444.2-M63x1,5-MSGN 62444.2-M63x1,5-KLG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback