GN 412.4 Positioning Bushings Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers

Positioning Bushings GN 412.4: Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Positioning bushings GN 412.4 are used in connection with bolts of indexing plungers and cam action indexing plungers.

The threads are adapted to the mounting blocks GN 412.1 and GN 612.1.

Specification

Stainless steel AISI 431
Hardened


RoHS

Accessory

GN 412.1 Mounting Blocks (Zinc Die Casting)
GN 612.1 Stainless Steel Mounting Blocks (Edelstahl)
GN 909.5 Thin Stainless Steel Hex Nuts (Stainless Steel)

Hide technical drawing
GN 412.4 Positioning Bushings, Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers sketch

Article options / Table

Show / Hide columns
d1d2 +0,1
Bore
d3 -0,05l1 -0,2l2A/F
M 12 x 1,5B 4,212101313
M 12 x 1,5B 5,212101313
M 12 x 1,5B 6,212101313
M 16 x 1,5B 8,216121517
M 16 x 1,5B 10,216121517
M 16 x 1,5B 12,216121517

Build & Price

Collet thread d1
Inner diameter d2
Collet thread d1
Inner diameter d2

Selected Part (How to order)

Total (net)
3,76
plus VAT 0,71 €
gross 4,47 €
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 318 pcs. deliverable in 1-2 days
  • For orders of 319 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 412.4-M12x1,5-B4,2GN 412.4-M12x1,5-B5,2GN 412.4-M12x1,5-B6,2GN 412.4-M16x1,5-B8,2GN 412.4-M16x1,5-B10,2GN 412.4-M16x1,5-B12,2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback