GN 9054.6 Clamping Plates for Position Indicators GN 9054 / GN 9154, Zinc Die Casting

Clamping Plates GN 9054.6: for Position Indicators GN 9054 / GN 9154, Zinc Die Casting

Product description

Clamping plates GN 9054.6 are used in connection with position indicators GN 9054 / GN 9154. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1 to accommodate the torque support of the position indicator.

The clamping plate can be installed so that the hand lever is positioned either to the right or the left.

Specification

Clamping plate
Zinc die casting
Powder coated
Black, textured finish


Adjustable hand lever GN 302.1

  • Handle
    Zinc die casting
    Powder coated
    Black, RAL 9005, textured finish
  • Insert / Retaining screw
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 9054.6 Clamping Plates for Position Indicators GN 9054 / GN 9154 sketch

Article options / Table

Show / Hide columns
bd1 F9d2l1l2l3l4l5m1m2m3m4
33B 8B 10B 12B 144,55530,514,524,522202123,520

Build & Price

Width b
Bore d1
Width b
Bore d1

Selected Part (How to order)

Total (net)
16,96 €
plus VAT 3,22 €
gross 20,18 €
incl. material surcharge: 0,30 €
The material surcharge is already included in the price.
Weight: 0,148 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 33 pcs. deliverable in 1-2 days
  • For orders of 34 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9054.6-33-B8GN 9054.6-33-B10GN 9054.6-33-B12GN 9054.6-33-B14

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback