GN 9053 Position Indicators 6 Digits, Electronic, LCD-Display

Position Indicators GN 9053: 6 Digits, Electronic, LCD-Display
Original design
code: DD52R-E
Color: OR - Orange, RAL 2004, shiny finish
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Electronic position indicators GN 9053 with LCD display are extremely versatile in use, with virtually every counting option selectable directly at the device via the operating keys. The power necessary for the display is supplied by a long-life battery.

The indicators are plugged directly onto the spindle via their hollow shaft, with the torque support defining the position for the mounting site. Mounted in this way, the indicators will detect the rotary spindle movement and show the appropriate value on the display.

Both housing sections are ultrasonically welded, making the housing highly tight, stable and compact.

The foam rubber seal prevents the transmission of vibrations and also acts as a seal.

Specification

Housing
Plastic, polyamide (PA)

  • Color
    • Orange, RAL 2004, shiny finishOROR
    • Gray, RAL 7035, shiny finishGRGR
    • Black-gray, RAL 7021, shiny finishSGSG
    • Blue, RAL 5005, shiny finishBLBL
  • Operating temperature 0 °C to +50 °C
  • Oil and solvent resistant

LCD-Display
6 digits and special characters


Hollow shaft
Stainless steel AISI 304


O-ring for identification no. 2
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

GN 952.1 Adapter Bushings
GN 9053.6 Clamping Plates
GN 957 Control Knobs
GN 957.1 Control Knobs

Hide technical drawing
GN 9053 Position Indicators, 6 digits, Electronic, LCD-Display sketch

Article options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67

Build & Price

Identification no.


Color
Blue
Gray
Orange
Black-gray
Identification no.


Color
Blue
Gray
Orange
Black-gray

Configurable Display Options

The particular advantage of electronic position indicators is their programmability. Almost any desired counting option can be set directly on the device using the function buttons.

The following settings can be configured using the 4 function buttons:

  • Selecting incremental or absolute measurement mode
  • Changing the unit of dimension (mm, inch or degree)
  • Resetting the counter or setting an offset value
  • Changing the display value after one turn
  • Changing the resolution, i.e. the number of displayed decimal places
  • Changing the direction of rotation or counting
  • Changing the display orientation (based on the installation orientation)
  • Setting the maximum speed of rotation

The lithium battery is included and has a service life of up to 5 years. Time to replace the battery is indicated by a symbol on the display. Battery replacement is easy - simply remove the front cover.
The position indicators are available with protection class IP 65 or IP 67 and are suitable for corresponding ambient conditions.

Installation Instructions and Accessory

The electronic position indicators GN 9053 with an LCD display are very similar to the mechanical position indicators GN 953 / GN 953.2 with regard to installation and external dimensions and can normally replace them. See “Further information for position indicators".

When mounting the position indicator, an appropriately situated mounting hole is required for the torque support.

If the position indicator is used with smaller shaft diameters, the hollow shaft diameter Ø 20 H7 can be reduced with adapter bushings GN 952.1.

9ef3cac6-a1f0-4737-b29a-9970941ba26b 947816c0-9b6a-431d-9a4f-297da9482a48

Clamping plates GN 9053.6 can be used to clamp spindles after adjustment to secure them against independent or accidental turning.

If reduction is desired in addition to installation of a control knob, control knobs GN 957 are available, which combine both functions in a single element.

b50144e3-62b1-4490-9c03-2831c8afc7ed ecc6088b-676b-40b4-84fe-81ee40a9477f

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
170,57
plus VAT 32,41 €
gross 202,98 €
ELESA Code: CE.99052
Description: DD52R-E-SST-IP65-C2
Weight: 0,129 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 37 pcs. deliverable in 1-2 days
  • 57 pcs. deliverable in 3-7 days
  • For orders of 58 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9053-1-ORGN 9053-2-ORGN 9053-1-GRGN 9053-2-GRGN 9053-1-SGGN 9053-2-SGGN 9053-1-BLGN 9053-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback