GN 20 Leveling Feet Stainless Steel, EHEDG, 3-A and DGUV Certified, with Mounting Holes, Hygienic Design

Leveling Feet GN 20: Stainless Steel, EHEDG, 3-A and DGUV Certified, with Mounting Holes, Hygienic Design
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Leveling feet GN 20 with mounting holes comply with the guidelines of the EHEDG, the 3-A sanitary standard 88-01 and the DGUV testing principles, making them extremely suitable for use in hygienic areas.

The bottom seal protects the area beneath the foot plate from dirt. For this, the foot must be screwed on using the fixing holes and compressed accordingly. Hygienic fastenings, e.g. GN 1580 screws and nuts, and the correct position of the mounting holes are essential. The sealing ring above the adjustment sleeve enables fastening without dead space. Due to the wiper or the joint sealing ring, the moving components are sealed against the environment.

The high quality finish prevents adherence of dirt and facilitates cleaning.

The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions bending loads or angular loads are not uncommon and result in a reduction of load capacity, which must be taken into consideration.

Specification

Spindle / Adjustable sleeve / Foot plate
Stainless steel AISI 304
Turned


Seals

  • Blue
  • FDA compliant material
  • Sealing ring
    NBR, hardness 70 ±5 Shore A
  • Wiper
    TPU, hardness 95 ±5 Shore A
  • Joint sealing ring
    H-NBR, hardness 85 ±5 Shore A
  • Bottom seal
    Silicone, hardness 85 ±5 Shore A

RoHS

Accessory

Cover Sleeves GN 20.1
Sealing Rings GN 7600
Wipers GN 7607
Screws GN 1580
Screws GN 1581
Combination Wrenches GN 3113 (Hygienic Design)

Hide technical drawing
GN 20 Leveling Feet, Stainless-Steel, with Mounting Holes, Hygienic Design sketch

Article options / Table

Type

BWith mounting holes
Show / Hide columns
d1d2l1d3d4kl2l3A/F1A/F2Static load in kN
(see information)
80M 12175225259,555,51435171916
80M 16175225289,555,51935182230
80M 20185235329,555,52435242747
80M 24185235369,555,52935243067
100M 161752252812691935182230
100M 201852353212692435242747
100M 241852353612692935243067
120M 161752252812891935182230
120M 201852353212892435242747
120M 241852353612892935243067

Build & Price

Foot diameter d1
Thread d2
l1
Type

Specifications

Foot diameter d1
Thread d2
l1
Type

Mounting example

400408ae-9737-4f14-a6f1-3ec7761cfa02

Design principles for Hygienic Design

EHEDG

  • European Hygienic Engineering & Design Group
  • non-profit European consortium of machine and food manufacturers as well their suppliers, research institutes, universities and government health agencies
  • approximately 45 guidelines
  • examination of products and issue of certificates

b9434192-e79a-4bf9-82f7-d98edf39a949

3-A Sanitary Standard, Inc.

  • non profit and independent association in the USA
  • three interest groups:
    public and governmental health agencies, machine and food manufacturers
  • over 70 Sanitary Standards
  • examination of designs and processes, issue of certificates

1a9a2fe1-0747-459f-b422-952d928519bd

Seals

For the standard parts which are listed in Hygienic Design, seals have the central function of protecting dead spaces, gaps and cracks from the penetration of cleaning fluids or product residues.
For this, a defined pre-tension or pressing of the seals and wipers is necessary for a reliable and permanent seal in the installed condition. Within the Hygienic Design product family, seal installation spaces and seal cross sections are calculated and designed with simulation software, so that the necessary surface compression is achieved on installation and the seal material is not subjected to excess pressure.
A fundamental differentiation can be made between static and moving seals:
Is the static seal, application examples shown below the top faces the mounting surface (sealing ring) and the bottom faces the contact surface (bottom seal), so that the corresponding pressure is achieved by tightening. It should be ensured that all surfaces which make contact with the seal have a surface finish of al least Ra 0.8 µm.
The moving seals on the adjustable sleeve (wiper) and the ball joint (joint sealing ring) of the foot are designed so that they allow adjustment in both height and angle. With these too, the installation space together with the cross section of the seal ensures a gap-free, pre-tensioned seal.
Depending on the version and the type of use, it may be the case that seals may need to be replaced in case of damage or for preventative maintenance. For this, Ganter supplies the relevant seals as spare parts or offers these under Sealing Rings GN 7600 as standard parts for spare parts.

Sealing concept

7dd12129-e25c-4b7f-a845-b143a5f6122b

Selected Part (How to order)

Total (net)
91,20
plus VAT 17,33 €
gross 108,53 €
In stock
Weight: 1,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 20-80-M12-175-BGN 20-80-M12-225-BGN 20-80-M16-175-BGN 20-80-M16-225-BGN 20-80-M20-185-BGN 20-80-M20-235-BGN 20-80-M24-185-BGN 20-80-M24-235-BGN 20-100-M16-175-BGN 20-100-M16-225-BGN 20-100-M20-185-BGN 20-100-M20-235-BGN 20-100-M24-185-BGN 20-100-M24-235-BGN 20-120-M16-175-BGN 20-120-M16-225-BGN 20-120-M20-185-BGN 20-120-M20-235-BGN 20-120-M24-185-BGN 20-120-M24-235-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback