GN 115.5 Latches Plastic, for Snap-In Mounting, Operation with Socket Keys

Latches GN 115.5: Plastic, for Snap-In Mounting, Operation with Socket Keys
Original design
code: CQT.FM / CQTF.FM / CQTL.FM
Type: DK - With triangle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - Lock housing with stop, rectangular with handle

Product description

Latches GN 115.5 lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame. The bevels of the latch arm ease the closing of the door.

Various latch arms are available to cover a latch arm distance A from 18 to 30 mm.

Key for triangular spindle and key with double bit made of plastic are included parts of the order.

Specification

  • Plastic (Polyamide PA)
    Glass fiber reinforced

  • Lock housing
    Stop round (Identification no. 1)
    • Black, RAL 9005, textured finishSWSW
      Temperature resistant up to 130 °C
      Self extinguishing
    • Chrome platedCRCR
      Temperature resistant up to 80 °C

  • Lock housing
    Stop rectangular (Identification no. 2)
    • Black, RAL 9005, textured finishSWSW
    • Temperature resistant up to 130 °C
    • Self extinguishing

  • Lock housing
    Stop round with handle (Identification no. 3)
    • Black, RAL 9005, textured finishSWSW
    • Temperature resistant up to 130 °C

  • Other parts
    Stainless steel

  • Protection class IP 65

RoHS

Accessory

GN 115.5 Dismantling Sheet Metal Plate (Edelstahl)

Hide technical drawing
GN 115.5 Latches  for Snap-In Mounting sketch

Article options / Table

Type

DKWith triangle
VDEWith double bit

Identification no.

1Lock housing with round stop
2Lock housing with stop, rectangular with handle
3Lock housing with stop, round with handle
Show / Hide columns
Latch distance A
1820222530

Build & Price

Type


Latch distance Riegelabstand A
Finish
Chrome plated
Black
Identification no.



Specifications

Type


Latch distance Riegelabstand A
Finish
Chrome plated
Black
Identification no.



Notes on UL 94 V-0

Some latches of version SW are entirely made of plastic that is classified as self-extinguishing as per UL 94 V-0.

The classification under UL 94 V-0 (Underwriters Laboratories) describes the fire behaviour of plastic. In the test, a plastic test specimen with a certain shape and with certain dimensions is placed vertically and set on fire. For classification V-0, the flame must go out within 10 seconds without generating burning drops.

Dismantling sheet metal plate GN 115.5-DB

Sketch GN 115.5 dismantling

This involves a simple tool allowing the latching mechanism to be dismantled again.

Construction and assembly instructions

2055f239-3c33-42f2-9ad9-f677c0c97096

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

When assembled, the latch can be inserted through the hole from the front, up to the stop. At the same time, the metal snap-in tabs snap into the surrounding structure on the back side and hold the latch in the hole.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are alternatively the tool of choice.

Selected Part (How to order)

Total (net)
7,16
plus VAT 1,36 €
gross 8,52 €
ELESA Code: 421266
Description: CQTF/T-FM-35-18-AE-VO
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 28 pcs. deliverable in 1-2 days
  • 132 pcs. deliverable in 3-7 days
  • 236 pcs. deliverable in 5-9 days
  • For orders of 237 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 115.5-DK-18-SW-1GN 115.5-VDE-18-SW-1GN 115.5-DK-18-CR-1GN 115.5-VDE-18-CR-1GN 115.5-DK-18-SW-2GN 115.5-VDE-18-SW-2GN 115.5-DK-18-SW-3GN 115.5-VDE-18-SW-3GN 115.5-DK-20-SW-1GN 115.5-VDE-20-SW-1GN 115.5-DK-20-CR-1GN 115.5-VDE-20-CR-1GN 115.5-DK-20-SW-2GN 115.5-VDE-20-SW-2GN 115.5-DK-20-SW-3GN 115.5-VDE-20-SW-3GN 115.5-DK-22-SW-1GN 115.5-VDE-22-SW-1GN 115.5-DK-22-CR-1GN 115.5-VDE-22-CR-1GN 115.5-DK-22-SW-2GN 115.5-VDE-22-SW-2GN 115.5-DK-22-SW-3GN 115.5-VDE-22-SW-3GN 115.5-DK-25-SW-1GN 115.5-VDE-25-SW-1GN 115.5-DK-25-CR-1GN 115.5-VDE-25-CR-1GN 115.5-DK-25-SW-2GN 115.5-VDE-25-SW-2GN 115.5-DK-25-SW-3GN 115.5-VDE-25-SW-3GN 115.5-DK-30-SW-1GN 115.5-VDE-30-SW-1GN 115.5-DK-30-CR-1GN 115.5-VDE-30-CR-1GN 115.5-DK-30-SW-2GN 115.5-VDE-30-SW-2GN 115.5-DK-30-SW-3GN 115.5-VDE-30-SW-3

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback