GN 315 Snap Locks Locking Distance A1 / A2 Adjustable

Snap Locks  GN 315: Locking Distance A1 / A2 Adjustable
Clamping point: A 1

Product description

Snap locks GN 315 are characterised by a radial, spring-loaded slide causing the locking action.

When closing the door, the locking action sets in automatically. The bevelled slide is first pushed back via an appropriately arranged lug and then moved into the locking position by the pressure spring.

The door is unlocked via the push button.

To operate the door, these snap locks are fitted with an operating button.

Specification

Housing
Zinc die casting

  • Corrosion-resistant
    ZNDG Pass. nano®-coating
  • Anthracite colored

Setting sleeve
Steel
Powder coated black, matte textured finish


Operating button / Slide
Plastic (Polyamide PA)
Black, matte finish


Push button
Plastic (Polyamide PA)
Light gray


Hex nut
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 315 Snap Locks, Locking Distance Adjustable sketch

Article options / Table

Show / Hide columns
Locking distance
Nominal size

min.
l1w
Adjustable range
A 118525
A 223575

Build & Price

Clamping point
Clamping point

Construction and assembly instruction

113d698e-c474-4886-8a7c-cc7301fe9f82

These snap locks can be used to latch a door, cover or hatch but not to clamp it.

This is why it is important to position the locking distance A (door + door frame thickness) with great accuracy and precision.

For snap locks GN 315, the locking distance can be set continuously via the setting sleeve adjustable via a precision thread. This makes installation a great deal easier.

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

The snap lock is inserted through the hole from the front. The mounting nut is then simply pushed onto the slide from the back side and screwed into place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the sheet Sheet Metal Punches GN 123 are the tool of choice.

Selected Part (How to order)

Total (net)
14,52
plus VAT 2,76 €
gross 17,28 €
incl. material surcharge: 0,13 €
The material surcharge is already included in the price.
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 53 pcs. deliverable in 1-2 days
  • For orders of 54 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback