GN 115.3 Latches Plastic, Operation with Socket Keys or Retractable Handle

Latches GN 115.3: Plastic, Operation with Socket Keys or Retractable Handle
ELESA original design
code: CMT.AE-V0 / CQT.AE-V0
Type: UB - With retractable handle

Product description

Latches GN 115.3 lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame. The bevels of the latch arm ease the closing of the door.

Latch arms are available with different bend angles to cover a latch arm distance A from 18 to 32 mm.

Latches GN 115.3 are supplied with loosely enclosed latch arm.

Key for triangular spindle and key with double bit made of plastic are included parts of the order.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte similar to RAL 7021
  • Self extinguishing

Latch arm fixing
Self-tapping screw
Stainless steel AISI 304


Protection class IP 65


RoHS

Hide technical drawing
GN 115.3 Latches, Plastic sketch

Article options / Table

Type

DKWith triangular spindle (DK6,5)
VDEWith double bit
UBWith retractable handle
Show / Hide columns
Latch distance ALength l ±0,5
1829
2029
2434
3241

Build & Price

Type



Latch distance A
Type



Latch distance A

Notes on UL 94 V-0

The latches are made entirely of a self-extinguishing plastic material, classed as self-extinguishing under UL 94 V-0.

The classification under UL 94 V-0 (Underwriters Laboratories) describes the fire behaviour of plastic. In the test, a plastic test specimen with a certain shape and with certain dimensions is placed vertically and set on fire. For classification V-0, the flame must go out within 10 seconds without generating burning drops.

Construction and assembly instructions

89a543b8-3a6c-4763-b34f-c6c883af4562

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

The latch is inserted into the hole from the front and screwed on with the mounting nut from behind. Then the latch arm is fastened using the stainless steel screw.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the sheet metal punch GN 123 are the tool of choice .

Selected Part (How to order)

Total (net)
6,90
plus VAT 1,31 €
gross 8,21 €
ELESA Code: 421243
Description: CMT.32-18 AE-V0
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 728 pcs. deliverable in 1-2 days
  • 3818 pcs. deliverable in 3-7 days
  • 6908 pcs. deliverable in 5-9 days
  • For orders of 6909 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback