GN 32i Angle Connectors Aluminum, for Aluminum Profiles (i-Modular System), Single and Double Installation

Angle Connectors GN 32i: Aluminum, for Aluminum Profiles (i-Modular System), Single and Double Installation
s: 30/40
i-modular-system

i-Modular System (Item compatible)

Product description

Angle connectors GN 32i fasten single or double braces to aluminum profiles at an angle of 45°.

The braces are fastened with universal connectors GN 22i. This requires the profile to be machined.

Specification

  • Aluminum
    Anodized, natural colorN

RoHS

Accessory

Universal Connectors GN 22i (With Single T-Nut)
T-Nuts GN 50i

Hide technical drawing
GN 32i Angle Connectors, Aluminum, for Aluminum Profiles (i-Modular System), Single and Double Installation sketch

Article options / Table

Profile type

SHeavy

Identification no.

2Single and double installation

Type

AWithout fastening set
Show / Hide columns
sl1nd1d2d3d4h1h2l2m1m3 +0,5+0,5
303066,51116M 627,47,216-1512,7
4040891520M 834,94,516-2016
603066,51116M 627,47,216301512,7
8040891520M 834,94,516402016

Build & Price

Profile width s
Length l1
Slot width n
Profile type

Identification no.

Type

Finish
Specifications

Profile width s
Length l1
Slot width n
Profile type

Identification no.

Type

Finish

Assembly Instructions / Profile Machining

MD32i_MT-50335-0

Selected Part (How to order)

Total (net)
13,95
plus VAT 2,65 €
gross 16,60 €
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 51 pcs. deliverable in 1-2 days
  • 176 pcs. deliverable in 3-7 days
  • For orders of 177 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 32i-30306S-2-A-NGN 32i-40408S-2-A-NGN 32i-60306S-2-A-NGN 32i-80408S-2-A-N

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback