GN 20i Standard Connectors Steel, for Aluminum Profiles (i-Modular System)

Standard Connectors GN 20i: Steel, for Aluminum Profiles (i-Modular System)
i-modular-system

i-Modular System (Item compatible)

Product description

Standard connectors GN 20i fasten aluminum profiles at right angles and secure them against twisting. This requires machining of both profiles. The internal thread can be cut directly into the end face profile holes.

If panels are used in the slot, they must be suitably pocketed.

Standard connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

  • Zinc plated, blue passivatedSZ

RoHS

Hide technical drawing
GN 20i Standard Connectors, Steel, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

DDoubled

Coding

CWith screw
Show / Hide columns
nBundle
Pieces
bd1d2h1h2Length l ≈A/FtTightening torque
in Nm
6413M 65,5127,528,541510
8417M 8718103551825

Build & Price

Slot width n
Type

Coding

Material/Finish
Bundle (Pieces)
Slot width n
Type

Coding

Material/Finish
Bundle (Pieces)

Assembly Instructions / Profile Machining

3bc86849-12ea-468f-99a5-5034e70f085c

Selected Part (How to order)

Total (net)
4,73
plus VAT 0,90 €
gross 5,63 €
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 189 pcs. deliverable in 1-2 days
  • For orders of 190 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 20i-6-D-C-SZ-4GN 20i-8-D-C-SZ-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback