GN 26b Bolt Connectors Steel, for Aluminum Profiles (b-Modular System)

Bolt Connectors GN 26b: Steel, for Aluminum Profiles (b-Modular System)
l1: 30/40/45/60
b-modular-system

b-Modular System (Bosch compatible)

Product description

Bolt connectors GN 26b fasten aluminum profiles at right angles and secure them against twisting. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. It is suitable for absorbing high loads, including torsional loads in particular.

The cover caps ensure a visually appealing appearance. If panels are used, they must be suitably pocketed.

Specification

Connector / Screws / T-slot nuts
Steel, zinc plated, blue passivatedSZ


Cover caps
Plastic, Polyamide (PA)
BlackSS


Guide pins
Plastic
Black


RoHS

Hide technical drawing
GN 26b Bolt Connectors, Steel, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

NNut without increased torque

Coding

CWith fastening set
Show / Hide columns
l1
Nominal size
nd1d2d3l2 ≈m1m2Tightening torque
in Nm
308M 57,3112918186
4010M 81017372322,525
4510M 81017422822,525
6010M 81017574322,525
8010M 81017776322,525
9010M 81017877322,525

Build & Price

Length l1
Slot width n
Type

Coding

Material / Finish

Color of the cover cap
Black
Length l1
Slot width n
Type

Coding

Material / Finish

Color of the cover cap
Black

Assembly Instructions / Profile Machining

MD26b_MT-49679-0

Selected Part (How to order)

Total (net)
5,38 €
plus VAT 1,02 €
gross 6,40 €
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 97 pcs. deliverable in 1-2 days
  • For orders of 98 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 26b-308-N-C-SZSGN 26b-4010-N-C-SZSGN 26b-4510-N-C-SZSGN 26b-6010-N-C-SZSGN 26b-8010-N-C-SZSGN 26b-9010-N-C-SZS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback