GN 10b Aluminum Profiles b-Modular System, with Open Slots on All Sides, Profile Type Light

Aluminum Profiles GN 10b: b-Modular System, with Open Slots on All Sides, Profile Type Light
Profile size: B-404010L
Finish: N - Anodized, natural color
b-modular-system

b-Modular System (Bosch compatible)

Product description

Aluminum profiles GN 10b are produced by extrusion molding. They can be used, for example, to easily construct protective enclosures, workplace equipment or jigs.

Aluminum profiles in combination with the removable and reusable accessories form a flexible modular system. Attachments can be fastened to either the slots or the end faces via the holes.

The profile type light is typically used for small loads or for weight-optimized constructions.

Aluminum profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum
Anodized, natural colorN


RoHS

Accessory

T-Nuts GN 50b
T-Slot Nuts GN 51b
T-Slot Bolts GN 52b
Cover Caps GN 60b
Cover and Edging Profiles GN 70b
Cover Profiles GN 71b
Transport and Base Plates GN 80b

Hide technical drawing
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light sketch

Article options / Table

Profile type

LLight
Show / Hide columns
s1s2nLength +1,5 mm
in meters
Bundle
Pieces
d1d2*km1m2s3tGrid size
404010234105,5-2929612,540
408010232105,5402969612,540
45451023410----614,545
45901023210-45--614,545
808010231105,5406969612,540
90901023110-45--61345
* Bore on grid size = 40 only

Build & Price

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l
Bundle (Pieces)
Specifications

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l
Bundle (Pieces)

Selected Part (How to order)

Total (net)
192,93
plus VAT 36,66 €
gross 229,59 €
In stock
incl. material surcharge: 15,15 €
The material surcharge is already included in the price.
Weight: 12,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76042100
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 10b-404010L-N-2-4GN 10b-404010L-N-3-4GN 10b-408010L-N-2-2GN 10b-408010L-N-3-2GN 10b-454510L-N-2-4GN 10b-454510L-N-3-4GN 10b-459010L-N-2-2GN 10b-459010L-N-3-2GN 10b-808010L-N-2-1GN 10b-808010L-N-3-1GN 10b-909010L-N-2-1GN 10b-909010L-N-3-1

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback