GN 665 Arch Handles Aluminum

Arch Handles GN 665: Aluminum
Finish: SR - Silver, RAL 9006, textured finish

Product description

Specification

Arch handle
Aluminum
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

End pieces
Zinc die casting
Powder coated
Silver, RAL 9006, textured finish


Grub screws
Steel, property class 5.8
Zinc plated, blue passivated


Hexagon nuts ISO 4032-M8
Steel, zinc plated


Washers DIN 125
Steel, zinc plated


RoHS

Hide technical drawing
GN 665 Arch Handles, Aluminum sketch

Article options / Table

Show / Hide columns
b1l1 ±0,25ab2d -1l2l3l4l5
max.
263501714M 869526328189,5
264501714M 869632428189,5

Build & Price

Handle width b1
Length l1
Finish
SR
SW
Handle width b1
Length l1
Finish
SR
SW

Selected Part (How to order)

Total (net)
41,92
plus VAT 7,96 €
gross 49,88 €
incl. material surcharge: 1,48 €
The material surcharge is already included in the price.
Weight: 0,620 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1 pcs. deliverable in 1-2 days
  • For orders of 2 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 665-26-350-SWGN 665-26-350-SRGN 665-26-450-SWGN 665-26-450-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback