GN 832.2 Toggle Latches Steel / Stainless Steel

Toggle Latches GN 832.2: Steel / Stainless Steel
Material: NI - Stainless steel
Type: A - Without hole for padlock
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Toggle latches GN 832.2 are used for the secure holding of flaps, container lids, machine coverings and similar applications. The clamping stroke exceeds the dead centre point which makes them vibration proof.

Due to the elasticity of the U-bolt latch the components to be linked are held in position.

The loads specified in the above table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the pulling force can be adversely affected.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steel AISI 304NI


RoHS

On request

Version without bores,
for welding, blank

Hide technical drawing
GN 832.2 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Type

AWithout hole for padlock
VWith hole for padlock (only in ST)
Show / Hide columns
SizeFH
Holding
capacity
in N
b1b2b3b4b5b6d1d2d3h1
5555023154118361323,5412
Show / Hide columns
Sizeh2h3h4l1l2l3m1m2m3m4r ≈
5511919,552342943342821

Build & Price

Size
Type


Material


Size
Type


Material


Selected Part (How to order)

Total (net)
2,54
plus VAT 0,48 €
gross 3,02 €
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5791 pcs. deliverable in 1-2 days
  • For orders of 5792 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 832.2-55-A-STGN 832.2-55-A-NIGN 832.2-55-V-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback