GN 821 Toggle Latches Steel / Stainless Steel

Toggle Latches GN 821: Steel / Stainless Steel
Type: S - with safety catch
Material: ST - Steel
Identification No.: 1 - Long type
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Toggle latches GN 821 are used for the secure holding of covers, container lids and the like. The clamps will lock securely over the centre and are thus vibration proof.

The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted with the threaded spindle on the clamping hook.

Screws with low head height such as socket cap screws with internal hex DIN 6912 are used to fix the toggle latches.

In the standard version, toggle latches of type SS have the same lock and use the same key.

The load specified in the table are simply guide line values for a nominal static pulling force which the lock can withstand. Vibrations or abrupt loads reduce the clamping force.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI for type A / S / SV

  • Parts in sheet metal AISI 304
  • Clamping hook / Pin AISI 303

RoHS

Hide technical drawing
GN 821 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Type

AWithout safety catch
Swith safety catch
SVFor safety with padlock
SSWith key lock

Identification no.

1Long type
2Short type
Show / Hide columns
SizeFH
Holding capacity
in N
b1b2b3b4h1h2h3h4l1 min.
Identification no. 1
Type A
Type SV


Type S
Type SS
l2 min.
Identification no. 1
Type A
Type SV


Type S
Type SS
400400046,5453827221228,532,5144147120,5123,5
Show / Hide columns
Sizel3l4 min.
Identification no. 2
Type A
Type SV


Type S
Type SS
l5 min.
Identification no. 2
Type A
Type SV


Type S
Type SS
dm1m2m3rw1 ≈
Stroke
w2
Adjustable range
Type A
Type SV


Type S
Type SS
4003280,583,51181216,3201211,5107,56,5158

Build & Price

Size
Type




Material


Identification No.


Size
Type




Material


Identification No.


Selected Part (How to order)

Total (net)
19,62
plus VAT 3,73 €
gross 23,35 €
In stock
Weight: 0,220 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 821-400-A-ST-1GN 821-400-A-ST-2GN 821-400-S-ST-1GN 821-400-S-ST-2GN 821-400-SV-ST-1GN 821-400-SV-ST-2GN 821-400-SS-ST-1GN 821-400-SS-ST-2GN 821-400-A-NI-1GN 821-400-A-NI-2GN 821-400-S-NI-1GN 821-400-S-NI-2GN 821-400-SV-NI-1GN 821-400-SV-NI-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback