GN 71802.1 Axial Ball Joints Steel / Stainless Steel, with Threaded Stud

Axial Ball Joints GN 71802.1: Steel / Stainless Steel, with Threaded Stud
Material: ST - Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Axial ball joints GN 71802.1 are used in linear drives and lifting systems, for example, to transmit compressive forces in the axial direction, thereby compensating for angular offsets. They consist of a ball shank DIN 71803 and an axial ball socket.

A snap ring holds the axial ball joint together under tension up to the specified minimum pull-off force. This force must be overcome for assembly and disassembly.

To protect the axial ball joints from dirt and to keep lubricating grease in the joint, dust caps GN 710 are available as an accessory. The hex nut is included in the scope of delivery.

Specification

Ball socket / Ball shank

  • SteelST
    • Property class 4.6
    • Zinc plated, colorless passivated
    • Ball shank hardened
  • Stainless steel AISI 304NI
    Plain finish
  • Ball seat greased

Hex nut DIN 934

  • Steel, zinc plated, colorless passivated for ST
  • Stainless steel for NI

RoHS

Accessory

GN 710 Dust Caps

Hide technical drawing
GN 71802.1 Axial Ball Joints, Steel / Stainless Steel, with Threaded Stud sketch

Article options / Table

Type

CWith threaded stud
Show / Hide columns
d1
 H9/h9
d2d3d4d5l1 ±0,3l2 ±0,3l3 ±0,3t
min.
A/FMin. pull-off
force in N
8M 5M 5812,810,222910730
10M 6M 61014,812,5251111840
13M 8M 81319,316,53013141160
16M 10M 101624203516151380
19M 14F = M 14 x 1,5M 14F = M 14 x 1,522302845202116100

Build & Price

Diameter d1
Thread d2
Type

Material


Diameter d1
Thread d2
Type

Material


Selected Part (How to order)

Total (net)
3,57
plus VAT 0,68 €
gross 4,25 €
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 92 pcs. deliverable in 1-2 days
  • For orders of 93 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 71802.1-8-M5-C-STGN 71802.1-8-M5-C-NIGN 71802.1-10-M6-C-STGN 71802.1-10-M6-C-NIGN 71802.1-13-M8-C-STGN 71802.1-13-M8-C-NIGN 71802.1-16-M10-C-STGN 71802.1-16-M10-C-NIGN 71802.1-19-M14F-C-STGN 71802.1-19-M14F-C-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback