Angled Ball Joints, Axial Ball Joints

Angled ball joints according to DIN 71802 and axial ball joints GN 71802.1 enable the precise transmission of tensile and compressive forces while compensating for angular misalignment.

They are used in machinery, linear actuators, lifting systems, as well as fixture and plant engineering applications. Available in steel or stainless steel, they offer high load capacity, reliable force transmission, and a long service life – even under demanding operating conditions.

Filter products
Material
Thread (from - to) Thread
Product Family

Nothing found? Special requests

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback