GN 648.9 Ball Joints Stainless Steel

Ball Joints GN 648.9: Stainless Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Ball joints GN 648.9 are similar to DIN ISO 12240-1, series K.

In deviation from the official standard sheet, the ball joints of size d1=14 are delivered with an outer diameter of d2=28 (in place of d2=29).

These ball joints are integrated in the ball joint heads GN 648.5 and GN 648.6.

Specification

  • Pairing
    Type WK (self lubricated)
    • Bearing socket
      Stainless steel AISI 316Ti
      with PTFE-insert
    • Internal ring
      Stainless steel AISI 420
      Hardened, ground, polished

RoHS

Hide technical drawing
GN 648.9 Ball Joints, Stainless Steel sketch

Article options / Table

Type

WKStainless steel PTFE / Stainless steel self lubricated
Show / Hide columns
d1 H7d2 h6b1 -0,2b2w
Movement angle
5138613°
61696,7513°
81912914°
10221410,513°
1226161213°
1428*1913,516°
1632211515°
18352316,515°
2040251814°
2242282015°
2547312215°
3055372517°
* In deviation from DIN ISO 12240-1

Build & Price

Bore d1
Outside diameter d2
Type

Bore d1
Outside diameter d2
Type

Selected Part (How to order)

Total (net)
15,71
plus VAT 2,98 €
gross 18,69 €
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84833038
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 142 pcs. deliverable in 1-2 days
  • For orders of 143 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 648.9-5-13-WKGN 648.9-6-16-WKGN 648.9-8-19-WKGN 648.9-10-22-WKGN 648.9-12-26-WKGN 648.9-14-28-WKGN 648.9-16-32-WKGN 648.9-18-35-WKGN 648.9-20-40-WKGN 648.9-22-42-WKGN 648.9-25-47-WKGN 648.9-30-55-WK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback