Ganter ball joint heads are used wherever articulated connections with angle compensation are required. Typical areas of application include mechanical and plant engineering, heavy industry, agriculture, medical technology, electronics manufacturing, and automotive engineering. They allow designers and users to reliably transfer forces between components while simultaneously compensating for movements and misalignment.
Ganter offers ball joint heads in various designs: made of steel or stainless steel, with internal threads (GN 648.1, GN 648.5) or screw connection (GN 648.2, GN 648.6), as well as ball joints made of both materials (GN 648.8, GN 648.9). This allows you to respond flexibly to industry-specific requirements and find the right solution for every environment.
In practical terms, this means: You benefit from durable, low-maintenance connections that allow for easy movement and compensate for misalignment – whether in harsh industrial environments or sensitive high-tech applications.
Ganter offers several variants of ball joint head heads and ball joints as per DIN ISO 12240. The ball joint heads differ primarily in terms of material, connection type (internal thread or screw) and maintenance characteristics. This allows you to specifically select the right product for applications in mechanical engineering, automation, or plant engineering.
The main difference lies in the material: Versions made of steel (GN 648.1, GN 648.2, and GN 648.8) are robust and suitable for standard applications in mechanical engineering. Stainless steel versions (GN 648.5, GN 648.6, and GN 648.9) boast impressive corrosion resistance, which makes them ideal for use in damp environments or outdoors.
For the connection type, you can choose between internal thread (GN 648.1 and GN 648.5) and screw connection (GN 648.2 and GN 648.6). The internal thread allows for flexible screw connections to a wide variety of components. The screw version facilitates quick installation if a hole is already present. Ball joints (GN 648.8 and GN 648.9) are always used when the connection is custom made and the angular compensation itself is the most important factor.
Ganter ball joint heads are available in steel and stainless steel versions, depending on the requirements and area of application. This allows you to specifically select the material that suits your application and immediately benefit from the respective material advantages.
By choosing steel or stainless steel for your Ganter ball joint heads, you can precisely adapt the component to the operating environment. This increases operational reliability, extends the service life of the connecting elements, and allows you to react flexibly to fluctuating environmental conditions. For example, a steel ball joint head can be used efficiently in a dry manufacturing environment, while a stainless steel ball joint head offers advantages when hygiene or corrosion protection are paramount.
Ganter ball joint heads offer a choice of threaded versions with internal thread or with pre-mounted screw (external thread). This allows you to select the connection that best suits your specific assembly or installation situation and enjoy maximum flexibility in your design.
By choosing between internal and external threads, you can tailor ball joint heads precisely to the design conditions at hand. This saves time and makes it easy to integrate Ganter ball joint heads into a wide variety of machine and plant components. You are able to respond flexibly to assembly requirements – such as limited installation space or connections with a specific orientation.
This ensures optimal adaptation to all common connection and mounting solutions in mechanical and plant engineering.
To select the appropriate size and design of ball joint heads for a specific application, first check the mechanical requirements and environmental conditions of your project. Ball joint head heads from Ganter – such as GN 648.1 (steel, internal thread), GN 648.2 (steel, with screw), GN 648.5 (stainless steel, internal thread), GN 648.6 (stainless steel, with screw), GN 648.8 (ball joint, steel), and GN 648.9 (ball joint, stainless steel) – are available in various sizes and designs and are engineered to transmit forces safely and flexibly, even under angular compensation. Selection should be guided by a number of practically relevant criteria.
By selecting the right ball joint heads (such as GN 648.5, made of stainless steel, for when corrosion protection is a priority, or GN 648.2 with a threaded connection for tight installation spaces), you can tailor the connecting element precisely to your technical and operational requirements. This results in a durable, reliable solution for articulated machine connections and minimizes maintenance costs. This allows you to react flexibly in design and assembly and achieve convenient, reliable force transmission – ideal in confined installation spaces, varying loads, or tough environmental conditions.
This will help you make an informed selection for your application in mechanical engineering, plant engineering, or any other industry where ball joint head heads and ball joints are required.
The correct selection and proper installation are crucial for the assembly and installation of ball joint head heads from the Ganter product family. Ball joint head heads such as GN 648.1 (with internal thread, steel), GN 648.2 (with screw, steel), GN 648.5 (with internal thread, stainless steel), and GN 648.6 (with screw, stainless steel) enable an articulated connection of components while simultaneously compensating for angular movement. By selecting suitable threaded connections, the ball joint head can be securely attached directly to the attachment part or via a screw connection. This allows you to mount your assembly quickly and precisely — ideal for changing installation situations in machine or plant engineering.
Proper installation of the ball joint heads not only improves the smoothness and durability of the connection, it also ensures that misalignment errors or movements are reliably absorbed during subsequent operation. This minimizes downtime caused by premature wear and tear and provides a robust, service-friendly solution – especially in continuous industrial use.
Ganter ball joint head heads stand for superlative quality, technical expertise, and reliable availability. As a manufacturer with over 125 years of experience in the development and production of standard parts, Ganter offers solutions that are used worldwide in a wide variety of applications and industries.
Your advantages at a glance:
When you choose Ganter, you’re choosing durable and precise solutions, as well as an experienced partner who will support you from the planning stage through to the completion of your project.