J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 648.6 Stainless Steel-Ball joint heads with threaded bolt

Photo

GN 648.6 Ball joint heads with threaded bolt, Stainless Steel Type: WK - Stainless Steel-PTFE / Stainless Steel self lubricated
Type: WK - Stainless Steel-PTFE / Stainless Steel self lubricated
GN 648.6 Ball joint heads with threaded bolt, Stainless Steel Type: WK - Stainless Steel-PTFE / Stainless Steel self lubricated GN 648.6 Ball joint heads with threaded bolt, Stainless Steel Type: NH - Bronze / Steel lubrication possible GN 648.6 Ball joint heads with threaded bolt, Stainless Steel Type: WH - Bronze-PTFE / Steel self lubricated
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Ball joint heads GN 648.6 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).


Specification

Housing
Stainless Steel
  • AISI 431
  • forged, polished

Pairings
  • Type NH (lubrication possible)
    Bearing socket in Bronze CuSn8
Internal ring
Steel 100Cr6
hardened, ground, polished,
hard chrome plated
  • Type WH (self lubricated)
    Bearing socket in Bronze CuSn8
    with PTFE-insert
Internal ring Steel 100Cr6
hardened, ground, polished,
hard chrome plated
  • Type WK (self lubricated)
    Bearing socket
    Stainless Steel AISI 316Ti
    with PTFE-insert
Internal ring
Stainless Steel AISI 420
hardened, ground, polished

RoHS

On request

narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.6 Ball joint heads with threaded bolt, Stainless Steel sketch

Article options / Table

Type (pairings)

NHBronze / Steel lubrication possible
WHBronze-PTFE / Steel self lubricated
WKStainless Steel-PTFE / Stainless Steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread
b1 -0,12b2d3d4l1l2l3w
Movement
angle
5*M 5M 5L867,71833422013
6M 6M 6L96,758,92036462213
8M 8M 8L12910,42442542514
10M 10M 10L1410,512,92848622913
12M 12M 12L161215,43254703313
14M 14M 14L1913,516,83660783816
16M 16M 16L211519,34266874015
18M 18 x 1,5M 18 x 1,5L2316,521,84672954415
20M 20 x 1,5M 20 x 1,5L251824,350781034714
22M 22 x 1,5M 22 x 1,5L282025,854841115115
25M 24 x 2M 24 x 2L312229,660941245815
30M 30 x 2M 30 x 2L372534,8701101457117
* d1 = 5 type NH no lubrication possible

Build & Price

Open 3D configurator
Bore d1
Thread d2
Type



Selected Part (How to order)

Total (net)
14,35
plus VAT 2,73 €
gross 17,08 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.