GN 291 Linear Actuators with Right or Left Hand Thread

Linear Actuators GN 291: with Right <strong>or</strong> Left Hand Thread
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

In addition to the standard stroke lengths specified in the above table for linear actuators GN 291 any stroke inside the maximum stroke length is available.

Besides the extensive range of tube clamp connectors there are a number of different components for fixing the linear actuators and to build linear actuator connectors.

In order to measure the displacement and positioning of the linear actuator connectors, digital as well as analogue position indicators can be installed and furthermore the guide tube can be provided with a longitudinal scale.

Specification

  • Guide tube
    • Tube DIN 2391
      Steel, chrome-platedSCR
    • Tube DIN 2462
      Stainless steel*NI AISI 304

  • Spindle with trapezoidal thread
    • Steel respectively
      Stainless steel AISI 303
    • Ball bearing

  • Lead nut
    Gunmetal

  • End plug
    Plastic

RoHS

Hide technical drawing
GN 291 Linear Actuators, Steel / Stainless Steel sketch

Article options / Table

Type

R1Right hand thread, shaft journal at one end
R2*Right hand thread, shaft journal at both ends
L1Left hand thread, shaft journal at one end
L2*Left hand thread, shaft journal at both ends
Show / Hide columns
d1l1
Stroke (standard lengths)

max.
stroke

Threaded
spindle
d2d3l2
Total
length
l3l4m1m2
for
parallel key
DIN 6885
1865165265--350TR10x36M 3l1+14070161724A2x2x12
30100150200300-1250TR14x48M 4l1+205102,5162338A2x2x12
40701702202703201570TR20x412M 5l1+235117,5174254A4x4x12
50651152152653151565TR20x412M 6l1+240120184254A4x4x12
60220720---1520TR24x514M 8l1+285142,5195870A5x5x16
* usually not available from stock

Build & Price

Outside diameter d1
Length l1
Type




Material


Outside diameter d1
Length l1
Type




Material


Technical Description

MD291_BL-15087-0

Load data

Show / Hide columns
Ø Linear
actuator
Fx in NFy in N
l = 500

l = 1000

l = 1500
Mx
in Nm
My
in Nm
Mz
in Nm
1840080--1,54,54,5
3085050070156,51515
401100215025065154242
5017503100650150296969
6026004550150040045125125
Show / Hide columns
Ø Linear
actuator
Fz in N
l = 500

l = 1000

l = 1500
Mx
in Nm
My
in Nm
Mz
in Nm
1865--1,54,54,5
3055055106,51515
40190015050154242
503100650150296969
604550140035045125125

The load data are applicable to linear actuators GN 291, GN 292, GN 293 made of steel (SCR) or stainless steel (NI).

The specified forces Fy and Fz cause a flexure of the guide tube of approx. 0.5 mm.

Description

A lead nut moves in axial direction over the ball bearing trapezoidal thread spindle of the linear actuator. The follower ensures the anti-rotation and makes the link to the different linear actuator connectors. The linear actuators have been designed for manual operation (handwheel).

The positioning accuracy is 0.2 mm / 300 mm stroke, the maximum reverse play is 0.1 mm.

Guide tubes are available in chromed steel (SCR) or stainless steel (NI) non-rusting. They are made with the tolerance range of precision steel tubes DIN 2391 or DIN 2462.

A wide variety of different components are available in the tube clamp connector program to fix the linear actuators in place and to upgrade these into linear actuator connectors.

Also, digital position indicators (Position Indicators GN 953 / Position Indicators GN 954 / Position Indicators GN 9053 / Position Indicators GN 9054) may be attached to measure the displacement or the positioning.

In applications where high torsion forces Mx occur, linear actuators with square tubing or double tube linear actuators should be given preference.

A wide variety of different components from the tube clamp connector program is also available for the square tubings. The linear actuator connectors are composed of two-part elements, with the effect that the precision of the square tubes involves no special requirements.

Longitudinal Scales GN 299

for Standard Stroke Lengths l1 of the Linear Actuators GN 291

MD299_NG-21265-0
299
Show / Hide columns
 
Ø Linear actuator
l1
Stroke
(Standard lengths)
l2l3z
Scale length
respectively highest figure
186582,5147,590
1816582,5247,5190
1826582,5347,5290
30100122,5222,5120
30150122,5272,5120
30200122,5322,5220
30300122,5422,5320
4070142,5217,590
40170142,5317,5190
40220142,5367,5240
40270142,5417,5290
40320142,5467,5340
5065147,5217,590
50115147,5267,5190
50215147,5367,5240
50265147,5417,5290
50315147,5467,5340
60220182,5402,5240
60720182,5902,5740

Specification

Scale engraved with laser precision

Information
The longitudinal scales GN 299 of type A and B are normally used in connection with the linear actuators Linear Actuators GN 291 and Square Linear Actuators GN 291.1, the scales of type C and D are normally used for the linear actuators Linear Actuators GN 292 and Linear Actuators GN 293.

Longitudinal scales can only be ordered togehter with linear actuators.

299bestellbeispiel

Application examples for transfer units and angular gears

0c9e9b0e-31fb-469f-9f6d-7108fec200cd

Two parallel sliding linear actuators GN 291 are connected with a transfer unit GN 391.
The angular housings GN 298-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a rectangular position to the moving axes.

5a77bb52-355e-4058-b807-b41c8b08bcc9

Two flanged linear actuator connectors GN 146.1 are moved parallel. For this two linear actuators GN 291 are connected with a transfer unit GN 391.

The T- and angular gear GN 298-T/-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a parallel position to the moving axes.

Selected Part (How to order)

Total (net)
174,42
plus VAT 33,14 €
gross 207,56 €
In stock
Weight: 0,223 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 291-18-65-R1-SCRGN 291-18-65-R1-NIGN 291-18-65-R2-SCRGN 291-18-65-R2-NIGN 291-18-65-L1-SCRGN 291-18-65-L1-NIGN 291-18-65-L2-SCRGN 291-18-65-L2-NIGN 291-18-165-R1-SCRGN 291-18-165-R1-NIGN 291-18-165-R2-SCRGN 291-18-165-R2-NIGN 291-18-165-L1-SCRGN 291-18-165-L1-NIGN 291-18-165-L2-SCRGN 291-18-165-L2-NIGN 291-18-265-R1-SCRGN 291-18-265-R1-NIGN 291-18-265-R2-SCRGN 291-18-265-R2-NIGN 291-18-265-L1-SCRGN 291-18-265-L1-NIGN 291-18-265-L2-SCRGN 291-18-265-L2-NIGN 291-30-100-R1-SCRGN 291-30-100-R1-NIGN 291-30-100-R2-SCRGN 291-30-100-R2-NIGN 291-30-100-L1-SCRGN 291-30-100-L1-NIGN 291-30-100-L2-SCRGN 291-30-100-L2-NIGN 291-30-150-R1-SCRGN 291-30-150-R1-NIGN 291-30-150-R2-SCRGN 291-30-150-R2-NIGN 291-30-150-L1-SCRGN 291-30-150-L1-NIGN 291-30-150-L2-SCRGN 291-30-150-L2-NIGN 291-30-200-R1-SCRGN 291-30-200-R1-NIGN 291-30-200-R2-SCRGN 291-30-200-R2-NIGN 291-30-200-L1-SCRGN 291-30-200-L1-NIGN 291-30-200-L2-SCRGN 291-30-200-L2-NIGN 291-30-300-R1-SCRGN 291-30-300-R1-NIGN 291-30-300-R2-SCRGN 291-30-300-R2-NIGN 291-30-300-L1-SCRGN 291-30-300-L1-NIGN 291-30-300-L2-SCRGN 291-30-300-L2-NIGN 291-40-70-R1-SCRGN 291-40-70-R1-NIGN 291-40-70-R2-SCRGN 291-40-70-R2-NIGN 291-40-70-L1-SCRGN 291-40-70-L1-NIGN 291-40-70-L2-SCRGN 291-40-70-L2-NIGN 291-40-170-R1-SCRGN 291-40-170-R1-NIGN 291-40-170-R2-SCRGN 291-40-170-R2-NIGN 291-40-170-L1-SCRGN 291-40-170-L1-NIGN 291-40-170-L2-SCRGN 291-40-170-L2-NIGN 291-40-220-R1-SCRGN 291-40-220-R1-NIGN 291-40-220-R2-SCRGN 291-40-220-R2-NIGN 291-40-220-L1-SCRGN 291-40-220-L1-NIGN 291-40-220-L2-SCRGN 291-40-220-L2-NIGN 291-40-270-R1-SCRGN 291-40-270-R1-NIGN 291-40-270-R2-SCRGN 291-40-270-R2-NIGN 291-40-270-L1-SCRGN 291-40-270-L1-NIGN 291-40-270-L2-SCRGN 291-40-270-L2-NIGN 291-40-320-R1-SCRGN 291-40-320-R1-NIGN 291-40-320-R2-SCRGN 291-40-320-R2-NIGN 291-40-320-L1-SCRGN 291-40-320-L1-NIGN 291-40-320-L2-SCRGN 291-40-320-L2-NIGN 291-50-65-R1-SCRGN 291-50-65-R1-NIGN 291-50-65-R2-SCRGN 291-50-65-R2-NIGN 291-50-65-L1-SCRGN 291-50-65-L1-NIGN 291-50-65-L2-SCRGN 291-50-65-L2-NIGN 291-50-115-R1-SCRGN 291-50-115-R1-NIGN 291-50-115-R2-SCRGN 291-50-115-R2-NIGN 291-50-115-L1-SCRGN 291-50-115-L1-NIGN 291-50-115-L2-SCRGN 291-50-115-L2-NIGN 291-50-215-R1-SCRGN 291-50-215-R1-NIGN 291-50-215-R2-SCRGN 291-50-215-R2-NIGN 291-50-215-L1-SCRGN 291-50-215-L1-NIGN 291-50-215-L2-SCRGN 291-50-215-L2-NIGN 291-50-265-R1-SCRGN 291-50-265-R1-NIGN 291-50-265-R2-SCRGN 291-50-265-R2-NIGN 291-50-265-L1-SCRGN 291-50-265-L1-NIGN 291-50-265-L2-SCRGN 291-50-265-L2-NIGN 291-50-315-R1-SCRGN 291-50-315-R1-NIGN 291-50-315-R2-SCRGN 291-50-315-R2-NIGN 291-50-315-L1-SCRGN 291-50-315-L1-NIGN 291-50-315-L2-SCRGN 291-50-315-L2-NIGN 291-60-220-R1-SCRGN 291-60-220-R1-NIGN 291-60-220-R2-SCRGN 291-60-220-R2-NIGN 291-60-220-L1-SCRGN 291-60-220-L1-NIGN 291-60-220-L2-SCRGN 291-60-220-L2-NIGN 291-60-720-R1-SCRGN 291-60-720-R1-NIGN 291-60-720-R2-SCRGN 291-60-720-R2-NIGN 291-60-720-L1-SCRGN 291-60-720-L1-NIGN 291-60-720-L2-SCRGN 291-60-720-L2-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback