GN 23 Leveling Feet Stainless Steel, with Turned Base Plate, with Mounting Holes

Leveling Feet GN 23: Stainless Steel, with Turned Base Plate, with Mounting Holes
Type (Foot plate): D0 - Fine turned, without rubber underlay
Version of the screw: SK - With nut, external hex at the bottom
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hide technical drawing
GN 23 Leveling Feet, Stainless Steel sketch

Article options / Table

Type (Foot plate)

D0Fine turned, without rubber underlay
D1Fine turned, with rubber underlay, inlaid, black

Version of the screw

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
UWithout nut, hex socket at the top and wrench flat at the bottom
UKWith nut, hex socket at the top and wrench flat at the bottom
VWithout nut, external hex at the top and wrench flat at the bottom
VKWith nut, external hex at the top and wrench flat at the bottom
WWith adjustable sleeve, covered thread and wrench flat at the bottom
XExternal hex with internal thread
Show / Hide columns
d1d2l1
Version
S / SK

Version
T / TK and U / UK
l2
Version
V / VK
l3
Version
W
l7
Version
X
h1h2k
80M 8405063---------------348,5254,5
80M 10506080100--------------378,5254,5
80M 126080100125--------------408,5254,5
80M 16----7510012515020025075100125150118143168193468,5254,5
80M 20----75100125150200250100125150200143168193243548,5254,5
80M 24----100125150200300-100150200-168218268--8,5254,5
100M 8405063---------------359370,5
100M 10506080100--------------389370,5
100M 126080100125--------------419370,5
100M 16----7510012515020025075100125150119144169194479370,5
100M 20----75100125150200250100125150200144169194244559370,5
100M 24----100125150200300-100150200-169219269--9370,5
120M 20----75100125150200250--------59123,595,5
120M 24----100125150200300----------123,595,5
120M 30----100125150200300----------123,595,5
Show / Hide columns
d1d2d3h3h4h5l4l5l6A/F1A/F2A/F3A/F4A/F5A/F6A/F7t
80M 8-19,5-----17-----148
80M 10-19,5-----17-----1410
80M 12-19,5-----17-----1712
80M 1624-25,521,5454529-1281012202216
80M 2030-2723565636-15101316242720
80M 2435-30,526676742-1912172030--
100M 8-20,5-----17-----148
100M 10-20,5-----17-----1410
100M 12-20,5-----17-----1712
100M 1624-26,522,5454532-1281012202216
100M 2030-2824565640-15101316242720
100M 2435-31,527676748-1912172030--
120M 20--32-----1510---2720
120M 24--35,5-----1912-----
120M 30--39,5-----2412-----
Show / Hide columns
d1d2Static load
in kN
Version S /  SK


Version T / TK
Version U / UK


Version V / VK


Version W


Version X
80M 86---17
80M 1011---17
80M 1216---17
80M 16-17212517
80M 20-28353528
80M 24-465252-
100M 86---17
100M 1011---17
100M 1216---17
100M 16-17212517
100M 20-28353528
100M 24-465252-
120M 20-28--28
120M 24-46---
120M 30-43---

Build & Price

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK/U/UK)
Length l2 (V/VK)
Length l3 (W)
Length l7 (X)
Type (Foot plate)


Version of the screw










Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK/U/UK)
Length l2 (V/VK)
Length l3 (W)
Length l7 (X)
Type (Foot plate)


Version of the screw










Load Rating of Leveling Feet

1e10890e-9148-417d-a913-0dfcfa31159c

At a spindle thread size M 10 and higher, the static load of the leveling feet GN 21 /
GN 22 / GN 23 / GN 24 is limited owing to the permissible contact pressure of the
adjustment spindle acting on the base plate (at a spindle strength ≥ 500 N/mm2). The values given in the table (valid for type D0 without rubber underlay) assume a clean pressure load perpendicular to the base plate. Bending and buckling stress which often occurs in practice results in a lower load-bearing capacity of the adjustment spindle and may have to be taken into account.

The details given on strength are non-binding guide values without any liability. In general, they do not constitute a warranty of quality.

The user must determine from case to case if a product is suitable for the intended
purpose or use. Environmental factors may influence the stated values.

Selected Part (How to order)

Total (net)
35,61
plus VAT 6,77 €
gross 42,38 €
incl. material surcharge: 2,57 €
The material surcharge is already included in the price.
Weight: 0,306 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 30 pcs. deliverable in 1-2 days
  • For orders of 31 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 23-80-M8-40-D0-SGN 23-80-M8-40-D1-SGN 23-80-M8-40-D0-SKGN 23-80-M8-40-D1-SKGN 23-80-M8-50-D0-SGN 23-80-M8-50-D1-SGN 23-80-M8-50-D0-SKGN 23-80-M8-50-D1-SKGN 23-80-M8-63-D0-SGN 23-80-M8-63-D1-SGN 23-80-M8-63-D0-SKGN 23-80-M8-63-D1-SKGN 23-80-M8-34-D0-XGN 23-80-M8-34-D1-XGN 23-80-M10-50-D0-SGN 23-80-M10-50-D1-SGN 23-80-M10-50-D0-SKGN 23-80-M10-50-D1-SKGN 23-80-M10-60-D0-SGN 23-80-M10-60-D1-SGN 23-80-M10-60-D0-SKGN 23-80-M10-60-D1-SKGN 23-80-M10-80-D0-SGN 23-80-M10-80-D1-SGN 23-80-M10-80-D0-SKGN 23-80-M10-80-D1-SKGN 23-80-M10-100-D0-SGN 23-80-M10-100-D1-SGN 23-80-M10-100-D0-SKGN 23-80-M10-100-D1-SKGN 23-80-M10-37-D0-XGN 23-80-M10-37-D1-XGN 23-80-M12-60-D0-SGN 23-80-M12-60-D1-SGN 23-80-M12-60-D0-SKGN 23-80-M12-60-D1-SKGN 23-80-M12-80-D0-SGN 23-80-M12-80-D1-SGN 23-80-M12-80-D0-SKGN 23-80-M12-80-D1-SKGN 23-80-M12-100-D0-SGN 23-80-M12-100-D1-SGN 23-80-M12-100-D0-SKGN 23-80-M12-100-D1-SKGN 23-80-M12-125-D0-SGN 23-80-M12-125-D1-SGN 23-80-M12-125-D0-SKGN 23-80-M12-125-D1-SKGN 23-80-M12-40-D0-XGN 23-80-M12-40-D1-XGN 23-80-M16-46-D0-XGN 23-80-M16-46-D1-XGN 23-80-M16-75-D0-TGN 23-80-M16-75-D1-TGN 23-80-M16-75-D0-TKGN 23-80-M16-75-D1-TKGN 23-80-M16-75-D0-UGN 23-80-M16-75-D1-UGN 23-80-M16-75-D0-UKGN 23-80-M16-75-D1-UKGN 23-80-M16-100-D0-TGN 23-80-M16-100-D1-TGN 23-80-M16-100-D0-TKGN 23-80-M16-100-D1-TKGN 23-80-M16-100-D0-UGN 23-80-M16-100-D1-UGN 23-80-M16-100-D0-UKGN 23-80-M16-100-D1-UKGN 23-80-M16-125-D0-TGN 23-80-M16-125-D1-TGN 23-80-M16-125-D0-TKGN 23-80-M16-125-D1-TKGN 23-80-M16-125-D0-UGN 23-80-M16-125-D1-UGN 23-80-M16-125-D0-UKGN 23-80-M16-125-D1-UKGN 23-80-M16-150-D0-TGN 23-80-M16-150-D1-TGN 23-80-M16-150-D0-TKGN 23-80-M16-150-D1-TKGN 23-80-M16-150-D0-UGN 23-80-M16-150-D1-UGN 23-80-M16-150-D0-UKGN 23-80-M16-150-D1-UKGN 23-80-M16-200-D0-TGN 23-80-M16-200-D1-TGN 23-80-M16-200-D0-TKGN 23-80-M16-200-D1-TKGN 23-80-M16-200-D0-UGN 23-80-M16-200-D1-UGN 23-80-M16-200-D0-UKGN 23-80-M16-200-D1-UKGN 23-80-M16-250-D0-TGN 23-80-M16-250-D1-TGN 23-80-M16-250-D0-TKGN 23-80-M16-250-D1-TKGN 23-80-M16-250-D0-UGN 23-80-M16-250-D1-UGN 23-80-M16-250-D0-UKGN 23-80-M16-250-D1-UKGN 23-80-M16-75-D0-VGN 23-80-M16-75-D1-VGN 23-80-M16-75-D0-VKGN 23-80-M16-75-D1-VKGN 23-80-M16-100-D0-VGN 23-80-M16-100-D1-VGN 23-80-M16-100-D0-VKGN 23-80-M16-100-D1-VKGN 23-80-M16-125-D0-VGN 23-80-M16-125-D1-VGN 23-80-M16-125-D0-VKGN 23-80-M16-125-D1-VKGN 23-80-M16-150-D0-VGN 23-80-M16-150-D1-VGN 23-80-M16-150-D0-VKGN 23-80-M16-150-D1-VKGN 23-80-M16-118-D0-WGN 23-80-M16-118-D1-WGN 23-80-M16-143-D0-WGN 23-80-M16-143-D1-WGN 23-80-M16-168-D0-WGN 23-80-M16-168-D1-WGN 23-80-M16-193-D0-WGN 23-80-M16-193-D1-WGN 23-80-M20-54-D0-XGN 23-80-M20-54-D1-XGN 23-80-M20-75-D0-TGN 23-80-M20-75-D1-TGN 23-80-M20-75-D0-TKGN 23-80-M20-75-D1-TKGN 23-80-M20-75-D0-UGN 23-80-M20-75-D1-UGN 23-80-M20-75-D0-UKGN 23-80-M20-75-D1-UKGN 23-80-M20-100-D0-TGN 23-80-M20-100-D1-TGN 23-80-M20-100-D0-TKGN 23-80-M20-100-D1-TKGN 23-80-M20-100-D0-UGN 23-80-M20-100-D1-UGN 23-80-M20-100-D0-UKGN 23-80-M20-100-D1-UKGN 23-80-M20-125-D0-TGN 23-80-M20-125-D1-TGN 23-80-M20-125-D0-TKGN 23-80-M20-125-D1-TKGN 23-80-M20-125-D0-UGN 23-80-M20-125-D1-UGN 23-80-M20-125-D0-UKGN 23-80-M20-125-D1-UKGN 23-80-M20-150-D0-TGN 23-80-M20-150-D1-TGN 23-80-M20-150-D0-TKGN 23-80-M20-150-D1-TKGN 23-80-M20-150-D0-UGN 23-80-M20-150-D1-UGN 23-80-M20-150-D0-UKGN 23-80-M20-150-D1-UKGN 23-80-M20-200-D0-TGN 23-80-M20-200-D1-TGN 23-80-M20-200-D0-TKGN 23-80-M20-200-D1-TKGN 23-80-M20-200-D0-UGN 23-80-M20-200-D1-UGN 23-80-M20-200-D0-UKGN 23-80-M20-200-D1-UKGN 23-80-M20-250-D0-TGN 23-80-M20-250-D1-TGN 23-80-M20-250-D0-TKGN 23-80-M20-250-D1-TKGN 23-80-M20-250-D0-UGN 23-80-M20-250-D1-UGN 23-80-M20-250-D0-UKGN 23-80-M20-250-D1-UKGN 23-80-M20-100-D0-VGN 23-80-M20-100-D1-VGN 23-80-M20-100-D0-VKGN 23-80-M20-100-D1-VKGN 23-80-M20-125-D0-VGN 23-80-M20-125-D1-VGN 23-80-M20-125-D0-VKGN 23-80-M20-125-D1-VKGN 23-80-M20-150-D0-VGN 23-80-M20-150-D1-VGN 23-80-M20-150-D0-VKGN 23-80-M20-150-D1-VKGN 23-80-M20-200-D0-VGN 23-80-M20-200-D1-VGN 23-80-M20-200-D0-VKGN 23-80-M20-200-D1-VKGN 23-80-M20-143-D0-WGN 23-80-M20-143-D1-WGN 23-80-M20-168-D0-WGN 23-80-M20-168-D1-WGN 23-80-M20-193-D0-WGN 23-80-M20-193-D1-WGN 23-80-M20-243-D0-WGN 23-80-M20-243-D1-WGN 23-80-M24-100-D0-TGN 23-80-M24-100-D1-TGN 23-80-M24-100-D0-TKGN 23-80-M24-100-D1-TKGN 23-80-M24-100-D0-UGN 23-80-M24-100-D1-UGN 23-80-M24-100-D0-UKGN 23-80-M24-100-D1-UKGN 23-80-M24-125-D0-TGN 23-80-M24-125-D1-TGN 23-80-M24-125-D0-TKGN 23-80-M24-125-D1-TKGN 23-80-M24-125-D0-UGN 23-80-M24-125-D1-UGN 23-80-M24-125-D0-UKGN 23-80-M24-125-D1-UKGN 23-80-M24-150-D0-TGN 23-80-M24-150-D1-TGN 23-80-M24-150-D0-TKGN 23-80-M24-150-D1-TKGN 23-80-M24-150-D0-UGN 23-80-M24-150-D1-UGN 23-80-M24-150-D0-UKGN 23-80-M24-150-D1-UKGN 23-80-M24-200-D0-TGN 23-80-M24-200-D1-TGN 23-80-M24-200-D0-TKGN 23-80-M24-200-D1-TKGN 23-80-M24-200-D0-UGN 23-80-M24-200-D1-UGN 23-80-M24-200-D0-UKGN 23-80-M24-200-D1-UKGN 23-80-M24-300-D0-TGN 23-80-M24-300-D1-TGN 23-80-M24-300-D0-TKGN 23-80-M24-300-D1-TKGN 23-80-M24-300-D0-UGN 23-80-M24-300-D1-UGN 23-80-M24-300-D0-UKGN 23-80-M24-300-D1-UKGN 23-80-M24-100-D0-VGN 23-80-M24-100-D1-VGN 23-80-M24-100-D0-VKGN 23-80-M24-100-D1-VKGN 23-80-M24-150-D0-VGN 23-80-M24-150-D1-VGN 23-80-M24-150-D0-VKGN 23-80-M24-150-D1-VKGN 23-80-M24-200-D0-VGN 23-80-M24-200-D1-VGN 23-80-M24-200-D0-VKGN 23-80-M24-200-D1-VKGN 23-80-M24-168-D0-WGN 23-80-M24-168-D1-WGN 23-80-M24-218-D0-WGN 23-80-M24-218-D1-WGN 23-80-M24-268-D0-WGN 23-80-M24-268-D1-WGN 23-100-M8-40-D0-SGN 23-100-M8-40-D1-SGN 23-100-M8-40-D0-SKGN 23-100-M8-40-D1-SKGN 23-100-M8-50-D0-SGN 23-100-M8-50-D1-SGN 23-100-M8-50-D0-SKGN 23-100-M8-50-D1-SKGN 23-100-M8-63-D0-SGN 23-100-M8-63-D1-SGN 23-100-M8-63-D0-SKGN 23-100-M8-63-D1-SKGN 23-100-M8-35-D0-XGN 23-100-M8-35-D1-XGN 23-100-M10-50-D0-SGN 23-100-M10-50-D1-SGN 23-100-M10-50-D0-SKGN 23-100-M10-50-D1-SKGN 23-100-M10-60-D0-SGN 23-100-M10-60-D1-SGN 23-100-M10-60-D0-SKGN 23-100-M10-60-D1-SKGN 23-100-M10-80-D0-SGN 23-100-M10-80-D1-SGN 23-100-M10-80-D0-SKGN 23-100-M10-80-D1-SKGN 23-100-M10-100-D0-SGN 23-100-M10-100-D1-SGN 23-100-M10-100-D0-SKGN 23-100-M10-100-D1-SKGN 23-100-M10-38-D0-XGN 23-100-M10-38-D1-XGN 23-100-M12-60-D0-SGN 23-100-M12-60-D1-SGN 23-100-M12-60-D0-SKGN 23-100-M12-60-D1-SKGN 23-100-M12-80-D0-SGN 23-100-M12-80-D1-SGN 23-100-M12-80-D0-SKGN 23-100-M12-80-D1-SKGN 23-100-M12-100-D0-SGN 23-100-M12-100-D1-SGN 23-100-M12-100-D0-SKGN 23-100-M12-100-D1-SKGN 23-100-M12-125-D0-SGN 23-100-M12-125-D1-SGN 23-100-M12-125-D0-SKGN 23-100-M12-125-D1-SKGN 23-100-M12-41-D0-XGN 23-100-M12-41-D1-XGN 23-100-M16-47-D0-XGN 23-100-M16-47-D1-XGN 23-100-M16-75-D0-TGN 23-100-M16-75-D1-TGN 23-100-M16-75-D0-TKGN 23-100-M16-75-D1-TKGN 23-100-M16-75-D0-UGN 23-100-M16-75-D1-UGN 23-100-M16-75-D0-UKGN 23-100-M16-75-D1-UKGN 23-100-M16-100-D0-TGN 23-100-M16-100-D1-TGN 23-100-M16-100-D0-TKGN 23-100-M16-100-D1-TKGN 23-100-M16-100-D0-UGN 23-100-M16-100-D1-UGN 23-100-M16-100-D0-UKGN 23-100-M16-100-D1-UKGN 23-100-M16-125-D0-TGN 23-100-M16-125-D1-TGN 23-100-M16-125-D0-TKGN 23-100-M16-125-D1-TKGN 23-100-M16-125-D0-UGN 23-100-M16-125-D1-UGN 23-100-M16-125-D0-UKGN 23-100-M16-125-D1-UKGN 23-100-M16-150-D0-TGN 23-100-M16-150-D1-TGN 23-100-M16-150-D0-TKGN 23-100-M16-150-D1-TKGN 23-100-M16-150-D0-UGN 23-100-M16-150-D1-UGN 23-100-M16-150-D0-UKGN 23-100-M16-150-D1-UKGN 23-100-M16-200-D0-TGN 23-100-M16-200-D1-TGN 23-100-M16-200-D0-TKGN 23-100-M16-200-D1-TKGN 23-100-M16-200-D0-UGN 23-100-M16-200-D1-UGN 23-100-M16-200-D0-UKGN 23-100-M16-200-D1-UKGN 23-100-M16-250-D0-TGN 23-100-M16-250-D1-TGN 23-100-M16-250-D0-TKGN 23-100-M16-250-D1-TKGN 23-100-M16-250-D0-UGN 23-100-M16-250-D1-UGN 23-100-M16-250-D0-UKGN 23-100-M16-250-D1-UKGN 23-100-M16-75-D0-VGN 23-100-M16-75-D1-VGN 23-100-M16-75-D0-VKGN 23-100-M16-75-D1-VKGN 23-100-M16-100-D0-VGN 23-100-M16-100-D1-VGN 23-100-M16-100-D0-VKGN 23-100-M16-100-D1-VKGN 23-100-M16-125-D0-VGN 23-100-M16-125-D1-VGN 23-100-M16-125-D0-VKGN 23-100-M16-125-D1-VKGN 23-100-M16-150-D0-VGN 23-100-M16-150-D1-VGN 23-100-M16-150-D0-VKGN 23-100-M16-150-D1-VKGN 23-100-M16-119-D0-WGN 23-100-M16-119-D1-WGN 23-100-M16-144-D0-WGN 23-100-M16-144-D1-WGN 23-100-M16-169-D0-WGN 23-100-M16-169-D1-WGN 23-100-M16-194-D0-WGN 23-100-M16-194-D1-WGN 23-100-M20-55-D0-XGN 23-100-M20-55-D1-XGN 23-100-M20-75-D0-TGN 23-100-M20-75-D1-TGN 23-100-M20-75-D0-TKGN 23-100-M20-75-D1-TKGN 23-100-M20-75-D0-UGN 23-100-M20-75-D1-UGN 23-100-M20-75-D0-UKGN 23-100-M20-75-D1-UKGN 23-100-M20-100-D0-TGN 23-100-M20-100-D1-TGN 23-100-M20-100-D0-TKGN 23-100-M20-100-D1-TKGN 23-100-M20-100-D0-UGN 23-100-M20-100-D1-UGN 23-100-M20-100-D0-UKGN 23-100-M20-100-D1-UKGN 23-100-M20-125-D0-TGN 23-100-M20-125-D1-TGN 23-100-M20-125-D0-TKGN 23-100-M20-125-D1-TKGN 23-100-M20-125-D0-UGN 23-100-M20-125-D1-UGN 23-100-M20-125-D0-UKGN 23-100-M20-125-D1-UKGN 23-100-M20-150-D0-TGN 23-100-M20-150-D1-TGN 23-100-M20-150-D0-TKGN 23-100-M20-150-D1-TKGN 23-100-M20-150-D0-UGN 23-100-M20-150-D1-UGN 23-100-M20-150-D0-UKGN 23-100-M20-150-D1-UKGN 23-100-M20-200-D0-TGN 23-100-M20-200-D1-TGN 23-100-M20-200-D0-TKGN 23-100-M20-200-D1-TKGN 23-100-M20-200-D0-UGN 23-100-M20-200-D1-UGN 23-100-M20-200-D0-UKGN 23-100-M20-200-D1-UKGN 23-100-M20-250-D0-TGN 23-100-M20-250-D1-TGN 23-100-M20-250-D0-TKGN 23-100-M20-250-D1-TKGN 23-100-M20-250-D0-UGN 23-100-M20-250-D1-UGN 23-100-M20-250-D0-UKGN 23-100-M20-250-D1-UKGN 23-100-M20-100-D0-VGN 23-100-M20-100-D1-VGN 23-100-M20-100-D0-VKGN 23-100-M20-100-D1-VKGN 23-100-M20-125-D0-VGN 23-100-M20-125-D1-VGN 23-100-M20-125-D0-VKGN 23-100-M20-125-D1-VKGN 23-100-M20-150-D0-VGN 23-100-M20-150-D1-VGN 23-100-M20-150-D0-VKGN 23-100-M20-150-D1-VKGN 23-100-M20-200-D0-VGN 23-100-M20-200-D1-VGN 23-100-M20-200-D0-VKGN 23-100-M20-200-D1-VKGN 23-100-M20-144-D0-WGN 23-100-M20-144-D1-WGN 23-100-M20-169-D0-WGN 23-100-M20-169-D1-WGN 23-100-M20-194-D0-WGN 23-100-M20-194-D1-WGN 23-100-M20-244-D0-WGN 23-100-M20-244-D1-WGN 23-100-M24-100-D0-TGN 23-100-M24-100-D1-TGN 23-100-M24-100-D0-TKGN 23-100-M24-100-D1-TKGN 23-100-M24-100-D0-UGN 23-100-M24-100-D1-UGN 23-100-M24-100-D0-UKGN 23-100-M24-100-D1-UKGN 23-100-M24-125-D0-TGN 23-100-M24-125-D1-TGN 23-100-M24-125-D0-TKGN 23-100-M24-125-D1-TKGN 23-100-M24-125-D0-UGN 23-100-M24-125-D1-UGN 23-100-M24-125-D0-UKGN 23-100-M24-125-D1-UKGN 23-100-M24-150-D0-TGN 23-100-M24-150-D1-TGN 23-100-M24-150-D0-TKGN 23-100-M24-150-D1-TKGN 23-100-M24-150-D0-UGN 23-100-M24-150-D1-UGN 23-100-M24-150-D0-UKGN 23-100-M24-150-D1-UKGN 23-100-M24-200-D0-TGN 23-100-M24-200-D1-TGN 23-100-M24-200-D0-TKGN 23-100-M24-200-D1-TKGN 23-100-M24-200-D0-UGN 23-100-M24-200-D1-UGN 23-100-M24-200-D0-UKGN 23-100-M24-200-D1-UKGN 23-100-M24-300-D0-TGN 23-100-M24-300-D1-TGN 23-100-M24-300-D0-TKGN 23-100-M24-300-D1-TKGN 23-100-M24-300-D0-UGN 23-100-M24-300-D1-UGN 23-100-M24-300-D0-UKGN 23-100-M24-300-D1-UKGN 23-100-M24-100-D0-VGN 23-100-M24-100-D1-VGN 23-100-M24-100-D0-VKGN 23-100-M24-100-D1-VKGN 23-100-M24-150-D0-VGN 23-100-M24-150-D1-VGN 23-100-M24-150-D0-VKGN 23-100-M24-150-D1-VKGN 23-100-M24-200-D0-VGN 23-100-M24-200-D1-VGN 23-100-M24-200-D0-VKGN 23-100-M24-200-D1-VKGN 23-100-M24-169-D0-WGN 23-100-M24-169-D1-WGN 23-100-M24-219-D0-WGN 23-100-M24-219-D1-WGN 23-100-M24-269-D0-WGN 23-100-M24-269-D1-WGN 23-120-M20-59-D0-XGN 23-120-M20-59-D1-XGN 23-120-M20-75-D0-TGN 23-120-M20-75-D1-TGN 23-120-M20-75-D0-TKGN 23-120-M20-75-D1-TKGN 23-120-M20-75-D0-UGN 23-120-M20-75-D1-UGN 23-120-M20-75-D0-UKGN 23-120-M20-75-D1-UKGN 23-120-M20-100-D0-TGN 23-120-M20-100-D1-TGN 23-120-M20-100-D0-TKGN 23-120-M20-100-D1-TKGN 23-120-M20-100-D0-UGN 23-120-M20-100-D1-UGN 23-120-M20-100-D0-UKGN 23-120-M20-100-D1-UKGN 23-120-M20-125-D0-TGN 23-120-M20-125-D1-TGN 23-120-M20-125-D0-TKGN 23-120-M20-125-D1-TKGN 23-120-M20-125-D0-UGN 23-120-M20-125-D1-UGN 23-120-M20-125-D0-UKGN 23-120-M20-125-D1-UKGN 23-120-M20-150-D0-TGN 23-120-M20-150-D1-TGN 23-120-M20-150-D0-TKGN 23-120-M20-150-D1-TKGN 23-120-M20-150-D0-UGN 23-120-M20-150-D1-UGN 23-120-M20-150-D0-UKGN 23-120-M20-150-D1-UKGN 23-120-M20-200-D0-TGN 23-120-M20-200-D1-TGN 23-120-M20-200-D0-TKGN 23-120-M20-200-D1-TKGN 23-120-M20-200-D0-UGN 23-120-M20-200-D1-UGN 23-120-M20-200-D0-UKGN 23-120-M20-200-D1-UKGN 23-120-M20-250-D0-TGN 23-120-M20-250-D1-TGN 23-120-M20-250-D0-TKGN 23-120-M20-250-D1-TKGN 23-120-M20-250-D0-UGN 23-120-M20-250-D1-UGN 23-120-M20-250-D0-UKGN 23-120-M20-250-D1-UKGN 23-120-M24-100-D0-TGN 23-120-M24-100-D1-TGN 23-120-M24-100-D0-TKGN 23-120-M24-100-D1-TKGN 23-120-M24-100-D0-UGN 23-120-M24-100-D1-UGN 23-120-M24-100-D0-UKGN 23-120-M24-100-D1-UKGN 23-120-M24-125-D0-TGN 23-120-M24-125-D1-TGN 23-120-M24-125-D0-TKGN 23-120-M24-125-D1-TKGN 23-120-M24-125-D0-UGN 23-120-M24-125-D1-UGN 23-120-M24-125-D0-UKGN 23-120-M24-125-D1-UKGN 23-120-M24-150-D0-TGN 23-120-M24-150-D1-TGN 23-120-M24-150-D0-TKGN 23-120-M24-150-D1-TKGN 23-120-M24-150-D0-UGN 23-120-M24-150-D1-UGN 23-120-M24-150-D0-UKGN 23-120-M24-150-D1-UKGN 23-120-M24-200-D0-TGN 23-120-M24-200-D1-TGN 23-120-M24-200-D0-TKGN 23-120-M24-200-D1-TKGN 23-120-M24-200-D0-UGN 23-120-M24-200-D1-UGN 23-120-M24-200-D0-UKGN 23-120-M24-200-D1-UKGN 23-120-M24-300-D0-TGN 23-120-M24-300-D1-TGN 23-120-M24-300-D0-TKGN 23-120-M24-300-D1-TKGN 23-120-M24-300-D0-UGN 23-120-M24-300-D1-UGN 23-120-M24-300-D0-UKGN 23-120-M24-300-D1-UKGN 23-120-M30-100-D0-TGN 23-120-M30-100-D1-TGN 23-120-M30-100-D0-TKGN 23-120-M30-100-D1-TKGN 23-120-M30-100-D0-UGN 23-120-M30-100-D1-UGN 23-120-M30-100-D0-UKGN 23-120-M30-100-D1-UKGN 23-120-M30-125-D0-TGN 23-120-M30-125-D1-TGN 23-120-M30-125-D0-TKGN 23-120-M30-125-D1-TKGN 23-120-M30-125-D0-UGN 23-120-M30-125-D1-UGN 23-120-M30-125-D0-UKGN 23-120-M30-125-D1-UKGN 23-120-M30-150-D0-TGN 23-120-M30-150-D1-TGN 23-120-M30-150-D0-TKGN 23-120-M30-150-D1-TKGN 23-120-M30-150-D0-UGN 23-120-M30-150-D1-UGN 23-120-M30-150-D0-UKGN 23-120-M30-150-D1-UKGN 23-120-M30-200-D0-TGN 23-120-M30-200-D1-TGN 23-120-M30-200-D0-TKGN 23-120-M30-200-D1-TKGN 23-120-M30-200-D0-UGN 23-120-M30-200-D1-UGN 23-120-M30-200-D0-UKGN 23-120-M30-200-D1-UKGN 23-120-M30-300-D0-TGN 23-120-M30-300-D1-TGN 23-120-M30-300-D0-TKGN 23-120-M30-300-D1-TKGN 23-120-M30-300-D0-UGN 23-120-M30-300-D1-UGN 23-120-M30-300-D0-UKGN 23-120-M30-300-D1-UK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback