GN 24 Leveling Feet with Mounting Holes, Stainless Steel, Turned Base Plate

Leveling Feet GN 24: with Mounting Holes, Stainless Steel, Turned Base Plate
Type (base plate): D0 - Fine turned, without rubber underlay
Threaded stem type: TK - With nut, wrench flat at the bottom
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Leveling feet GN 24 are particularly suitable for use in aggressive environments.

The leveling feet are supplied assembled and cannot be disassembled.

Specification

Base plate
Stainless steel AISI 316L


Threaded stem
Stainless steel AISI 316L


Hex nuts ISO 4032
Stainless steel


Mounting screw
Stainless steel


Rubber underlay
Acrylonitrile butadiene rubber (NBR)

  • Black
  • Hardness 70 Shore A
  • Inserted

RoHS

Hide technical drawing
GN 24 Leveling Feet, Stainless Steel AISI 316L, with Mounting Holes, Turned Base Plate sketch

Article options / Table

Type (base plate)

D0Fine turned, without rubber underlay
D1Fine turned, with rubber underlay, inlaid, black

Threaded stem type

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns
d1d2l1
Version
S / SK

Version
T / TK
k
80M 8405063-------54,5
80M 10506080100------54,5
80M 126080100125------54,5
80M 16----7510012515020025054,5
80M 20----7510012515020025054,5
80M 24----100125150200300-54,5
100M 8405063-------70,5
100M 10506080100------70,5
100M 126080100125------70,5
100M 16----7510012515020025070,5
100M 20----7510012515020025070,5
100M 24----100125150200300-70,5
120M 20----7510012515020025095,5
120M 24----100125150200300-95,5
Show / Hide columns
d1d2h1h2h3h4sw1sw2Static load
in kN
Version S /  SK


Version T /  TK
80M 88,5219,5-17-6-
80M 108,5219,5-17-11-
80M 128,5219,5-17-16-
80M 168,52-25,5-12-17
80M 208,52-27-15-28
80M 248,52-30,5-19-46
100M 89320,5-17-6-
100M 109320,5-17-11-
100M 129320,5-17-16-
100M 1693-26,5-12-17
100M 2093-28-15-28
100M 2493-31,5-19-46
120M 20123,5-32-15-28
120M 24123,5-35,5-19-46

Build & Price

Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (T / TK)
Type (base plate)


Threaded stem type




Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (T / TK)
Type (base plate)


Threaded stem type




Load Rating of Leveling Feet

1e10890e-9148-417d-a913-0dfcfa31159c

At a spindle thread size M 10 and higher, the static load of the leveling feet GN 21 /
GN 22 / GN 23 / GN 24 is limited owing to the permissible contact pressure of the
adjustment spindle acting on the base plate (at a spindle strength ≥ 500 N/mm2). The values given in the table (valid for type D0 without rubber underlay) assume a clean pressure load perpendicular to the base plate. Bending and buckling stress which often occurs in practice results in a lower load-bearing capacity of the adjustment spindle and may have to be taken into account.

The details given on strength are non-binding guide values without any liability. In general, they do not constitute a warranty of quality.

The user must determine from case to case if a product is suitable for the intended
purpose or use. Environmental factors may influence the stated values.

Selected Part (How to order)

Total (net)
47,22
plus VAT 8,97 €
gross 56,19 €
incl. material surcharge: 2,45 €
The material surcharge is already included in the price.
Weight: 0,263 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 23 pcs. deliverable in 1-2 days
  • For orders of 24 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 24-80-M8-40-D0-SGN 24-80-M8-40-D1-SGN 24-80-M8-40-D0-SKGN 24-80-M8-40-D1-SKGN 24-80-M8-50-D0-SGN 24-80-M8-50-D1-SGN 24-80-M8-50-D0-SKGN 24-80-M8-50-D1-SKGN 24-80-M8-63-D0-SGN 24-80-M8-63-D1-SGN 24-80-M8-63-D0-SKGN 24-80-M8-63-D1-SKGN 24-80-M10-50-D0-SGN 24-80-M10-50-D1-SGN 24-80-M10-50-D0-SKGN 24-80-M10-50-D1-SKGN 24-80-M10-60-D0-SGN 24-80-M10-60-D1-SGN 24-80-M10-60-D0-SKGN 24-80-M10-60-D1-SKGN 24-80-M10-80-D0-SGN 24-80-M10-80-D1-SGN 24-80-M10-80-D0-SKGN 24-80-M10-80-D1-SKGN 24-80-M10-100-D0-SGN 24-80-M10-100-D1-SGN 24-80-M10-100-D0-SKGN 24-80-M10-100-D1-SKGN 24-80-M12-60-D0-SGN 24-80-M12-60-D1-SGN 24-80-M12-60-D0-SKGN 24-80-M12-60-D1-SKGN 24-80-M12-80-D0-SGN 24-80-M12-80-D1-SGN 24-80-M12-80-D0-SKGN 24-80-M12-80-D1-SKGN 24-80-M12-100-D0-SGN 24-80-M12-100-D1-SGN 24-80-M12-100-D0-SKGN 24-80-M12-100-D1-SKGN 24-80-M12-125-D0-SGN 24-80-M12-125-D1-SGN 24-80-M12-125-D0-SKGN 24-80-M12-125-D1-SKGN 24-80-M16-75-D0-TGN 24-80-M16-75-D1-TGN 24-80-M16-75-D0-TKGN 24-80-M16-75-D1-TKGN 24-80-M16-100-D0-TGN 24-80-M16-100-D1-TGN 24-80-M16-100-D0-TKGN 24-80-M16-100-D1-TKGN 24-80-M16-125-D0-TGN 24-80-M16-125-D1-TGN 24-80-M16-125-D0-TKGN 24-80-M16-125-D1-TKGN 24-80-M16-150-D0-TGN 24-80-M16-150-D1-TGN 24-80-M16-150-D0-TKGN 24-80-M16-150-D1-TKGN 24-80-M16-200-D0-TGN 24-80-M16-200-D1-TGN 24-80-M16-200-D0-TKGN 24-80-M16-200-D1-TKGN 24-80-M16-250-D0-TGN 24-80-M16-250-D1-TGN 24-80-M16-250-D0-TKGN 24-80-M16-250-D1-TKGN 24-80-M20-75-D0-TGN 24-80-M20-75-D1-TGN 24-80-M20-75-D0-TKGN 24-80-M20-75-D1-TKGN 24-80-M20-100-D0-TGN 24-80-M20-100-D1-TGN 24-80-M20-100-D0-TKGN 24-80-M20-100-D1-TKGN 24-80-M20-125-D0-TGN 24-80-M20-125-D1-TGN 24-80-M20-125-D0-TKGN 24-80-M20-125-D1-TKGN 24-80-M20-150-D0-TGN 24-80-M20-150-D1-TGN 24-80-M20-150-D0-TKGN 24-80-M20-150-D1-TKGN 24-80-M20-200-D0-TGN 24-80-M20-200-D1-TGN 24-80-M20-200-D0-TKGN 24-80-M20-200-D1-TKGN 24-80-M20-250-D0-TGN 24-80-M20-250-D1-TGN 24-80-M20-250-D0-TKGN 24-80-M20-250-D1-TKGN 24-80-M24-100-D0-TGN 24-80-M24-100-D1-TGN 24-80-M24-100-D0-TKGN 24-80-M24-100-D1-TKGN 24-80-M24-125-D0-TGN 24-80-M24-125-D1-TGN 24-80-M24-125-D0-TKGN 24-80-M24-125-D1-TKGN 24-80-M24-150-D0-TGN 24-80-M24-150-D1-TGN 24-80-M24-150-D0-TKGN 24-80-M24-150-D1-TKGN 24-80-M24-200-D0-TGN 24-80-M24-200-D1-TGN 24-80-M24-200-D0-TKGN 24-80-M24-200-D1-TKGN 24-80-M24-300-D0-TGN 24-80-M24-300-D1-TGN 24-80-M24-300-D0-TKGN 24-80-M24-300-D1-TKGN 24-100-M8-40-D0-SGN 24-100-M8-40-D1-SGN 24-100-M8-40-D0-SKGN 24-100-M8-40-D1-SKGN 24-100-M8-50-D0-SGN 24-100-M8-50-D1-SGN 24-100-M8-50-D0-SKGN 24-100-M8-50-D1-SKGN 24-100-M8-63-D0-SGN 24-100-M8-63-D1-SGN 24-100-M8-63-D0-SKGN 24-100-M8-63-D1-SKGN 24-100-M10-50-D0-SGN 24-100-M10-50-D1-SGN 24-100-M10-50-D0-SKGN 24-100-M10-50-D1-SKGN 24-100-M10-60-D0-SGN 24-100-M10-60-D1-SGN 24-100-M10-60-D0-SKGN 24-100-M10-60-D1-SKGN 24-100-M10-80-D0-SGN 24-100-M10-80-D1-SGN 24-100-M10-80-D0-SKGN 24-100-M10-80-D1-SKGN 24-100-M10-100-D0-SGN 24-100-M10-100-D1-SGN 24-100-M10-100-D0-SKGN 24-100-M10-100-D1-SKGN 24-100-M12-60-D0-SGN 24-100-M12-60-D1-SGN 24-100-M12-60-D0-SKGN 24-100-M12-60-D1-SKGN 24-100-M12-80-D0-SGN 24-100-M12-80-D1-SGN 24-100-M12-80-D0-SKGN 24-100-M12-80-D1-SKGN 24-100-M12-100-D0-SGN 24-100-M12-100-D1-SGN 24-100-M12-100-D0-SKGN 24-100-M12-100-D1-SKGN 24-100-M12-125-D0-SGN 24-100-M12-125-D1-SGN 24-100-M12-125-D0-SKGN 24-100-M12-125-D1-SKGN 24-100-M16-75-D0-TGN 24-100-M16-75-D1-TGN 24-100-M16-75-D0-TKGN 24-100-M16-75-D1-TKGN 24-100-M16-100-D0-TGN 24-100-M16-100-D1-TGN 24-100-M16-100-D0-TKGN 24-100-M16-100-D1-TKGN 24-100-M16-125-D0-TGN 24-100-M16-125-D1-TGN 24-100-M16-125-D0-TKGN 24-100-M16-125-D1-TKGN 24-100-M16-150-D0-TGN 24-100-M16-150-D1-TGN 24-100-M16-150-D0-TKGN 24-100-M16-150-D1-TKGN 24-100-M16-200-D0-TGN 24-100-M16-200-D1-TGN 24-100-M16-200-D0-TKGN 24-100-M16-200-D1-TKGN 24-100-M16-250-D0-TGN 24-100-M16-250-D1-TGN 24-100-M16-250-D0-TKGN 24-100-M16-250-D1-TKGN 24-100-M20-75-D0-TGN 24-100-M20-75-D1-TGN 24-100-M20-75-D0-TKGN 24-100-M20-75-D1-TKGN 24-100-M20-100-D0-TGN 24-100-M20-100-D1-TGN 24-100-M20-100-D0-TKGN 24-100-M20-100-D1-TKGN 24-100-M20-125-D0-TGN 24-100-M20-125-D1-TGN 24-100-M20-125-D0-TKGN 24-100-M20-125-D1-TKGN 24-100-M20-150-D0-TGN 24-100-M20-150-D1-TGN 24-100-M20-150-D0-TKGN 24-100-M20-150-D1-TKGN 24-100-M20-200-D0-TGN 24-100-M20-200-D1-TGN 24-100-M20-200-D0-TKGN 24-100-M20-200-D1-TKGN 24-100-M20-250-D0-TGN 24-100-M20-250-D1-TGN 24-100-M20-250-D0-TKGN 24-100-M20-250-D1-TKGN 24-100-M24-100-D0-TGN 24-100-M24-100-D1-TGN 24-100-M24-100-D0-TKGN 24-100-M24-100-D1-TKGN 24-100-M24-125-D0-TGN 24-100-M24-125-D1-TGN 24-100-M24-125-D0-TKGN 24-100-M24-125-D1-TKGN 24-100-M24-150-D0-TGN 24-100-M24-150-D1-TGN 24-100-M24-150-D0-TKGN 24-100-M24-150-D1-TKGN 24-100-M24-200-D0-TGN 24-100-M24-200-D1-TGN 24-100-M24-200-D0-TKGN 24-100-M24-200-D1-TKGN 24-100-M24-300-D0-TGN 24-100-M24-300-D1-TGN 24-100-M24-300-D0-TKGN 24-100-M24-300-D1-TKGN 24-120-M20-75-D0-TGN 24-120-M20-75-D1-TGN 24-120-M20-75-D0-TKGN 24-120-M20-75-D1-TKGN 24-120-M20-100-D0-TGN 24-120-M20-100-D1-TGN 24-120-M20-100-D0-TKGN 24-120-M20-100-D1-TKGN 24-120-M20-125-D0-TGN 24-120-M20-125-D1-TGN 24-120-M20-125-D0-TKGN 24-120-M20-125-D1-TKGN 24-120-M20-150-D0-TGN 24-120-M20-150-D1-TGN 24-120-M20-150-D0-TKGN 24-120-M20-150-D1-TKGN 24-120-M20-200-D0-TGN 24-120-M20-200-D1-TGN 24-120-M20-200-D0-TKGN 24-120-M20-200-D1-TKGN 24-120-M20-250-D0-TGN 24-120-M20-250-D1-TGN 24-120-M20-250-D0-TKGN 24-120-M20-250-D1-TKGN 24-120-M24-100-D0-TGN 24-120-M24-100-D1-TGN 24-120-M24-100-D0-TKGN 24-120-M24-100-D1-TKGN 24-120-M24-125-D0-TGN 24-120-M24-125-D1-TGN 24-120-M24-125-D0-TKGN 24-120-M24-125-D1-TKGN 24-120-M24-150-D0-TGN 24-120-M24-150-D1-TGN 24-120-M24-150-D0-TKGN 24-120-M24-150-D1-TKGN 24-120-M24-200-D0-TGN 24-120-M24-200-D1-TGN 24-120-M24-200-D0-TKGN 24-120-M24-200-D1-TKGN 24-120-M24-300-D0-TGN 24-120-M24-300-D1-TGN 24-120-M24-300-D0-TKGN 24-120-M24-300-D1-TK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback