GN 2264 Rigid Couplings Steel / Stainless Steel, Split, for High Torques

Rigid Couplings GN 2264: Steel / Stainless Steel, Split, for High Torques
Material: ST - Steel
Bore code: B - Without keyway
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Rigid couplings GN 2264 connect supported shafts or are used as couplings for shaft extensions. They transmit angular positions and high torques precisely and with zero backlash, without compensating for alignment errors and runout tolerances. Due to their split design, they can be used where axial mounting is not possible.

With the bore code K, the keyway is always integrated into both bores d2 and d3. For applications with strong vibrations, thread locking is recommended for the clamping screws.

Specification

Coupling

  • SteelST
    Blackened
  • Stainless steelNI AISI 303
    Plain finish

Socket cap screws ISO 4762

  • Steel, blackened for ST
  • Stainless steel for NI

Operating temperature -40 °C to +175 °C


RoHS

Hide technical drawing
GN 2264 Rigid Couplings, Steel / Stainless Steel, Split, for High Torques sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
Show / Hide columns
d1d2 - d3 H7
Recommended
shaft tolerance h9
d4l1 ±1l2
Max. shaft insertion depth
l3Tightening torque of the screws
in Nm≈
ST


NI
Rated torque
in Nm
ST


NI
Max. rotational speed
(min-1)
Moment of inertia
in kgm2

ST


NI
186-6M 33014,55,521,6302540001,75 x 10-61,78 x 10-6
248-8M 335178,531,6504040007,21 x 10-67,31 x 10-6
2910-10M 44521,5104,53,91009040001,97 x 10-51,99 x 10-5
2912-12M 44521,5104,53,91009040001,97 x 10-51,99 x 10-5
3414-14M 5502411,597,619016040003,82 x 10-53,87 x 10-5
3415-15M 5502411,597,619016040003,82 x 10-53,87 x 10-5
3416-16M 5502411,597,619016040003,82 x 10-53,87 x 10-5
4220-20M 66531,5161513,235030040001,25 x 10-41,26 x 10-4
4525-25M 67536,517,51513,239032540001,97 x 10-41,99 x 10-4
5330-30M 68340,520,51513,247540040004,23 x 10-44,29 x 10-4
6735-35M 89546,5254032110092540001,23 x 10-31,25 x 10-3
7740-40M 8108533040321325110040002,51 x 10-32,54 x 10-3
8550-50M 10124613384632250187540004,09 x 10-34,14 x 10-3

Build & Price

Diameter d1
Bore code


Bore d2 - d3
Material


Diameter d1
Bore code


Bore d2 - d3
Material


Selected Part (How to order)

Total (net)
30,92
plus VAT 5,87 €
gross 36,79 €
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84836080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2 pcs. deliverable in 1-2 days
  • For orders of 3 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2264-18-B6-6-STGN 2264-18-B6-6-NIGN 2264-18-K6-6-STGN 2264-18-K6-6-NIGN 2264-24-B8-8-STGN 2264-24-B8-8-NIGN 2264-24-K8-8-STGN 2264-24-K8-8-NIGN 2264-29-B10-10-STGN 2264-29-B10-10-NIGN 2264-29-K10-10-STGN 2264-29-K10-10-NIGN 2264-29-B12-12-STGN 2264-29-B12-12-NIGN 2264-29-K12-12-STGN 2264-29-K12-12-NIGN 2264-34-B14-14-STGN 2264-34-B14-14-NIGN 2264-34-K14-14-STGN 2264-34-K14-14-NIGN 2264-34-B15-15-STGN 2264-34-B15-15-NIGN 2264-34-K15-15-STGN 2264-34-K15-15-NIGN 2264-34-B16-16-STGN 2264-34-B16-16-NIGN 2264-34-K16-16-STGN 2264-34-K16-16-NIGN 2264-42-B20-20-STGN 2264-42-B20-20-NIGN 2264-42-K20-20-STGN 2264-42-K20-20-NIGN 2264-45-B25-25-STGN 2264-45-B25-25-NIGN 2264-45-K25-25-STGN 2264-45-K25-25-NIGN 2264-53-B30-30-STGN 2264-53-B30-30-NIGN 2264-53-K30-30-STGN 2264-53-K30-30-NIGN 2264-67-B35-35-STGN 2264-67-B35-35-NIGN 2264-67-K35-35-STGN 2264-67-K35-35-NIGN 2264-77-B40-40-STGN 2264-77-B40-40-NIGN 2264-77-K40-40-STGN 2264-77-K40-40-NIGN 2264-85-B50-50-STGN 2264-85-B50-50-NIGN 2264-85-K50-50-STGN 2264-85-K50-50-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback