GN 114.6 Locking Pins Stainless Steel, with Axial Lock (Pawl)

Locking Pins GN 114.6: Stainless Steel, with Axial Lock (Pawl)
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Locking pins with axial lock GN 114.6 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and replaced again.

The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin
Stainless steel AISI 303


Pawl
Stainless steel sheet metal AISI 304


Knob
Stainless steel AISI 303


Push button / Slide
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


RoHS

Accessory

GN 1140 Holding Bushings
GN 111 Ball Chains (Steel)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.4 Spiral Retaining Cables
DIN 172 Guide Bushings (with collar)
DIN 179 Guide Bushings (without collar)

Hide technical drawing
GN 114.6 Locking Pins, Stainless Steel, with Axial Lock (Pawl) sketch

Article options / Table

Show / Hide columns
d1  -0,1l1 +2abd2d3d4d5l2l3
61620253035404550607080----2,30,57,3 +0,55,91225720
8162025303540455060708090100--2,80,69,8 +0,57,915308,421
101520253035404550607080901001101203,3111,7 +19,918349,826
122025304035455060708090100110120-3,8113,7 +111,9183411,326
163035404550607080901001101201301401504,81,218,7 +115,9224014,232
203035404550607080901001101201301401504,81,222,7 +119,8254014,833

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Load capacity of ball lock pins

245018b2-7899-4989-8994-2006fe7947d7

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 114.6
617
835
1047
1275
16138
20228

Selected Part (How to order)

Total (net)
19,63
plus VAT 3,73 €
gross 23,36 €
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 70 pcs. deliverable in 1-2 days
  • For orders of 71 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 114.6-6-16GN 114.6-6-20GN 114.6-6-25GN 114.6-6-30GN 114.6-6-35GN 114.6-6-40GN 114.6-6-45GN 114.6-6-50GN 114.6-6-60GN 114.6-6-70GN 114.6-6-80GN 114.6-8-16GN 114.6-8-20GN 114.6-8-25GN 114.6-8-30GN 114.6-8-35GN 114.6-8-40GN 114.6-8-45GN 114.6-8-50GN 114.6-8-60GN 114.6-8-70GN 114.6-8-80GN 114.6-8-90GN 114.6-8-100GN 114.6-10-15GN 114.6-10-20GN 114.6-10-25GN 114.6-10-30GN 114.6-10-35GN 114.6-10-40GN 114.6-10-45GN 114.6-10-50GN 114.6-10-60GN 114.6-10-70GN 114.6-10-80GN 114.6-10-90GN 114.6-10-100GN 114.6-10-110GN 114.6-10-120GN 114.6-12-20GN 114.6-12-25GN 114.6-12-30GN 114.6-12-40GN 114.6-12-35GN 114.6-12-45GN 114.6-12-50GN 114.6-12-60GN 114.6-12-70GN 114.6-12-80GN 114.6-12-90GN 114.6-12-100GN 114.6-12-110GN 114.6-12-120GN 114.6-16-30GN 114.6-16-35GN 114.6-16-40GN 114.6-16-45GN 114.6-16-50GN 114.6-16-60GN 114.6-16-70GN 114.6-16-80GN 114.6-16-90GN 114.6-16-100GN 114.6-16-110GN 114.6-16-120GN 114.6-16-130GN 114.6-16-140GN 114.6-16-150GN 114.6-20-30GN 114.6-20-35GN 114.6-20-40GN 114.6-20-45GN 114.6-20-50GN 114.6-20-60GN 114.6-20-70GN 114.6-20-80GN 114.6-20-90GN 114.6-20-100GN 114.6-20-110GN 114.6-20-120GN 114.6-20-130GN 114.6-20-140GN 114.6-20-150

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback