GN 445.5 Leveling Feet Threaded Stud Stainless Steel, Foot Plastic

Leveling Feet GN 445.5: Threaded Stud Stainless Steel, Foot Plastic
ELESA original design
code: LV.FO-SST
Type: A - Without nut, without rubber pad
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Leveling feet GN 445.5 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.

The values given in the table regarding the static load capacity serve as a guide line only and if these are exceeded serious permanent deformation or breakage of the plastic socket could occur.

The above values have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load to the feet.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

The fixing holes are closed by a thin plastic layer, which may be easily punctured.

Leveling feet GN 445.5 are supplied assembled, but are removable.

Specification

  • Foot
    Plastic Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 100 °C

  • Threaded stud
    Stainless steel AISI 303

  • Hex nut ISO 4032
    Stainless steel AISI 304

  • Rubber underlay (NBR)
    70 Shore A, black

RoHS

Hide technical drawing
GN 445.5 Leveling Feet, Plastic / Stainless Steel sketch

Article options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns
d1d2l1bd3k1k2l2l3l4A/FBall ØStatic load in kN
(see information)
60M 84368--96,58,55018301421141414
60M 10436898-96,58,55018301421141414
60M 12436898-96,58,55018301421141414
60M 146898148-96,58,55018301421141414
60M 166810814816896,58,55018301421161414
80M 84368--13010,57025311422141414
80M 10436898-13010,57025311422141416
80M 12436898-13010,57025311422141416
80M 146898148-13010,57025311422141416
80M 166810814816813010,57025311422161416

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type




Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
9,70
plus VAT 1,84 €
gross 11,54 €
In stock
incl. material surcharge: 0,30 €
The material surcharge is already included in the price.
ELESA Code: 533011
Description:
Weight: 0,071 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 445.5-60-M8-43-AGN 445.5-60-M8-43-BGN 445.5-60-M8-43-AGGN 445.5-60-M8-43-BGGN 445.5-60-M8-68-AGN 445.5-60-M8-68-BGN 445.5-60-M8-68-AGGN 445.5-60-M8-68-BGGN 445.5-60-M10-43-AGN 445.5-60-M10-43-BGN 445.5-60-M10-43-AGGN 445.5-60-M10-43-BGGN 445.5-60-M10-68-AGN 445.5-60-M10-68-BGN 445.5-60-M10-68-AGGN 445.5-60-M10-68-BGGN 445.5-60-M10-98-AGN 445.5-60-M10-98-BGN 445.5-60-M10-98-AGGN 445.5-60-M10-98-BGGN 445.5-60-M12-43-AGN 445.5-60-M12-43-BGN 445.5-60-M12-43-AGGN 445.5-60-M12-43-BGGN 445.5-60-M12-68-AGN 445.5-60-M12-68-BGN 445.5-60-M12-68-AGGN 445.5-60-M12-68-BGGN 445.5-60-M12-98-AGN 445.5-60-M12-98-BGN 445.5-60-M12-98-AGGN 445.5-60-M12-98-BGGN 445.5-60-M14-68-AGN 445.5-60-M14-68-BGN 445.5-60-M14-68-AGGN 445.5-60-M14-68-BGGN 445.5-60-M14-98-AGN 445.5-60-M14-98-BGN 445.5-60-M14-98-AGGN 445.5-60-M14-98-BGGN 445.5-60-M14-148-AGN 445.5-60-M14-148-BGN 445.5-60-M14-148-AGGN 445.5-60-M14-148-BGGN 445.5-60-M16-68-AGN 445.5-60-M16-68-BGN 445.5-60-M16-68-AGGN 445.5-60-M16-68-BGGN 445.5-60-M16-108-AGN 445.5-60-M16-108-BGN 445.5-60-M16-108-AGGN 445.5-60-M16-108-BGGN 445.5-60-M16-148-AGN 445.5-60-M16-148-BGN 445.5-60-M16-148-AGGN 445.5-60-M16-148-BGGN 445.5-60-M16-168-AGN 445.5-60-M16-168-BGN 445.5-60-M16-168-AGGN 445.5-60-M16-168-BGGN 445.5-80-M8-43-AGN 445.5-80-M8-43-BGN 445.5-80-M8-43-AGGN 445.5-80-M8-43-BGGN 445.5-80-M8-68-AGN 445.5-80-M8-68-BGN 445.5-80-M8-68-AGGN 445.5-80-M8-68-BGGN 445.5-80-M10-43-AGN 445.5-80-M10-43-BGN 445.5-80-M10-43-AGGN 445.5-80-M10-43-BGGN 445.5-80-M10-68-AGN 445.5-80-M10-68-BGN 445.5-80-M10-68-AGGN 445.5-80-M10-68-BGGN 445.5-80-M10-98-AGN 445.5-80-M10-98-BGN 445.5-80-M10-98-AGGN 445.5-80-M10-98-BGGN 445.5-80-M12-43-AGN 445.5-80-M12-43-BGN 445.5-80-M12-43-AGGN 445.5-80-M12-43-BGGN 445.5-80-M12-68-AGN 445.5-80-M12-68-BGN 445.5-80-M12-68-AGGN 445.5-80-M12-68-BGGN 445.5-80-M12-98-AGN 445.5-80-M12-98-BGN 445.5-80-M12-98-AGGN 445.5-80-M12-98-BGGN 445.5-80-M14-68-AGN 445.5-80-M14-68-BGN 445.5-80-M14-68-AGGN 445.5-80-M14-68-BGGN 445.5-80-M14-98-AGN 445.5-80-M14-98-BGN 445.5-80-M14-98-AGGN 445.5-80-M14-98-BGGN 445.5-80-M14-148-AGN 445.5-80-M14-148-BGN 445.5-80-M14-148-AGGN 445.5-80-M14-148-BGGN 445.5-80-M16-68-AGN 445.5-80-M16-68-BGN 445.5-80-M16-68-AGGN 445.5-80-M16-68-BGGN 445.5-80-M16-108-AGN 445.5-80-M16-108-BGN 445.5-80-M16-108-AGGN 445.5-80-M16-108-BGGN 445.5-80-M16-148-AGN 445.5-80-M16-148-BGN 445.5-80-M16-148-AGGN 445.5-80-M16-148-BGGN 445.5-80-M16-168-AGN 445.5-80-M16-168-BGN 445.5-80-M16-168-AGGN 445.5-80-M16-168-BG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback