GN 3113 Combination Wrenches Aluminum, for Hygienic Design Standard Parts

Combination Wrenches GN 3113: Aluminum, for Hygienic Design Standard Parts
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Combination wrenches GN 3113 are used to assemble and adjust Hygienic Design standard parts with two or six wrench flats.

In conjunction with the aluminum material used, the rounded geometry of the wrench surfaces transfers the torque to the screw head without causing damage.

The combination wrenches are designed for manual operation with moderate torques.

Specification

AluminumAL
Matte finishM

  • Tumbled for A/F 7 ... A/F 19
  • Chamfered for A/F 22 ... A/F 30

RoHS

Hide technical drawing
GN 3113 Combination Wrenches, Aluminum, for Hygienic Design Standard Parts sketch

Article options / Table

Coding

RMOpen-ended combination wrench

Type

SFHex, flat
Show / Hide columns
A/Fb1b2d ≈hLength l ≈
7156125100
8177135105
10219165125
11239,5185135
132711215150
143012235155
153216246160
163314266165
173615286170
183815296175
194017316180
224619368185
245021398200
275623448220
3063264810240

Build & Price

Coding

sw
Type

Material

Finish
Coding

sw
Type

Material

Finish

Selected Part (How to order)

Total (net)
21,16
plus VAT 4,02 €
gross 25,18 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82041100
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3113-RM-7-SF-ALMGN 3113-RM-8-SF-ALMGN 3113-RM-10-SF-ALMGN 3113-RM-11-SF-ALMGN 3113-RM-13-SF-ALMGN 3113-RM-14-SF-ALMGN 3113-RM-15-SF-ALMGN 3113-RM-16-SF-ALMGN 3113-RM-17-SF-ALMGN 3113-RM-18-SF-ALMGN 3113-RM-19-SF-ALMGN 3113-RM-22-SF-ALMGN 3113-RM-24-SF-ALMGN 3113-RM-27-SF-ALMGN 3113-RM-30-SF-ALM

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback