GN 278.9 Swivel Clamp Connectors Plastic

Swivel Clamp Connectors GN 278.9: Plastic
Original design
code: TCC-TP
Type: OZ - Without centring step (smooth)
Color: SW - Black, RAL 9005, matte finish
GDA

Product description

The fixing lug of the swivel clamp connectors GN 278.9 is available with a smooth surface or with external or internal serration. The clamping bore holds typical construction tubes with full surface contact over the entire cross-section.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping. Adapter bushings GN 290 can be used to reduce the bore cross-sections to smaller diameters.

For clamping without tools, the socket cap screw can be replaced by one of the adjustable hand levers GN 911.9 listed in the table as accessories.

Swivel clamp connectors GN 278.9 can be assembled with swivel clamp connector bases GN 272.9 and swivel clamp connectors GN 276.9 to create swivel clamp connector joints.

Specification

Connector clamp
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matt finishGRGR

Socket cap screws ISO 4762
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking with polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911.9
Adapter Bushings GN 290
Construction Tubes GN 990 (Aluminum)
Construction Tubes GN 990 (Stainless Steel )

Hide technical drawing
GN 278.9 Swivel Clamp Connectors, Plastic sketch

Article options / Table

Type

OZWithout centring step (smooth)
AVWith external serration
IVWith internal serration

Identification no.

2With socket cap screw ISO 4762
Show / Hide columns
d1
Bore
b
Swivel width
d2kl1l2mstz
Screw location
Accessory
Recom. hand lever
GN 911.9 for z

l3
B 30408,544,595444213,520M8-2563 | 78

Build & Price

Bore d1
Type



Identification no.

Color
Gray
Black
Bore d1
Type



Identification no.

Color
Gray
Black

Selected Part (How to order)

Total (net)
4,37
plus VAT 0,83 €
gross 5,20 €
In stock
ELESA Code: SP600410EV718/0
Description: TCC-TP-30-S-C9-SENZA VITE-BP
Weight: 0,082 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 278.9-B30-OZ-2-SWGN 278.9-B30-OZ-2-GRGN 278.9-B30-AV-2-SWGN 278.9-B30-AV-2-GRGN 278.9-B30-IV-2-SWGN 278.9-B30-IV-2-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback