GN 5090 Retaining Magnets Neodymium iron boron, Housing Stainless Steel, with Internal Thread, Hygienic Design

Retaining Magnets GN 5090: Neodymium iron boron, Housing Stainless Steel, with Internal Thread, Hygienic Design
Material (sealing ring): E - EPDM
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Retaining magnets GN 5090 are designed for use in hygienic areas. The sealed screw-on surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents dirt from accumulating and facilitates cleaning.

Since non-magnetic stainless steels are generally used in hygienic areas, a holding force is only achieved in combination with holding disks GN 7080 or GN 7090. If an increased holding force is required, a second magnet with opposite polarity can be used as a counterpart.

To prevent the magnetic properties from being impaired, the mounting screw should also be made of non-magnetic stainless steel.

Thanks to the material used and the enclosed design, the retaining magnets can also be used in particularly aggressive environments.

Specification

Magnet
NdFeB
Neodymium iron boron
Operating temperature up to 180° C


Housing
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • HNBRH
    Operating temperature -25 °C to +150 °C
  • EPDME
    Operating temperature -40 °C to +120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A

RoHS

Accessory

GN 7600 Sealing Rings
GN 7080 Holding Disks
GN 7090 Holding Disks
GN 1581 Screws
GN 1580 Screws

Hide technical drawing
GN 5090 Retaining Magnets, Neodymium iron boron, Housing Stainless Steel, with Internal Thread, Hygienic Design sketch

Article options / Table

Polarity

NNorth
SSouth

Type

AFlat magnetic surface
Show / Hide columns
d1d2d3d4htNominal magnetic forces in N
Combination with holding disk

Combination of magnet polarity N with polarity S
28M 426241044560
42M 5403811580105

Build & Price

Diameter d1
Thread d2
Polarity


Type

Finish
Material (sealing ring)



Diameter d1
Thread d2
Polarity


Type

Finish
Material (sealing ring)



Assembly Instructions

a3374464-dedb-461a-ba1a-047add2b606e

A normal holding force is achieved by combining retaining magnets with holding disks.
Retaining magnets with north or south poles on the holding surface can be used equally.

fee72e71-c93e-4c45-a06b-28ece8d36e15

If two retaining magnets with opposite polarity are combined, an increased holding force is achieved.

b1eabc75-0848-4827-a17d-611b6b045adf

Combining two retaining magnets with the same polarity creates a repelling force.

Selected Part (How to order)

Total (net)
42,52
plus VAT 8,08 €
gross 50,60 €
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 96 pcs. deliverable in 1-2 days
  • For orders of 97 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5090-28-M4-N-A-MT-HGN 5090-28-M4-N-A-MT-EGN 5090-28-M4-N-A-MT-FGN 5090-28-M4-S-A-MT-HGN 5090-28-M4-S-A-MT-EGN 5090-28-M4-S-A-MT-FGN 5090-42-M5-N-A-MT-HGN 5090-42-M5-N-A-MT-EGN 5090-42-M5-N-A-MT-FGN 5090-42-M5-S-A-MT-HGN 5090-42-M5-S-A-MT-EGN 5090-42-M5-S-A-MT-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback