GN 3330 Tubular Handles Stainless Steel, with Movable Handle Legs, Hygienic Design

Tubular Handles GN 3330: Stainless Steel, with Movable Handle Legs, Hygienic Design
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Tubular handles GN 3330 comply with the DGUV testing principles and are designed for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish as well as the non-concave geometry prevent adherence of dirt and facilitate cleaning.

The handle legs are loosely enclosed for fastening to the handle tube using the integrated clamping wedge during installation. The position of the handle legs can be adjusted as required, but must not be less than the minimum distance a, as the tubes may be undersized in the edge area.

For large lengths or loads, additional handle legs can be added. These are available under standard part number GN 3331.

Specification

Handle tube
Stainless steelNI AISI 304
Ground, matte finish (Ra < 0.8 µm)MT


Handle legs
Stainless steel AISI 304
Matte finish (Ra < 0.8 µm)


Sealing ring / wiper
TPUT

  • Operating temperature -20 °C to +110 °C
  • FDA compliant material
  • Blue
  • Hardness 95 ±5 Shore A

Clamping wedge
Brass


Grub screw
Stainless steel


RoHS

Accessory

GN 1580 Screws
GN 1581 Screws
GN 3331 Handle Legs

Hide technical drawing
GN 3330 Tubular Handles, Stainless Steel, with Movable Handle Legs, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1Length la
min.
bd2d3d4d5d6h1h2mA/Ft
min.
303004005006007027,5M 104646,6428608413,5520
4040060080010007030M 125656,8508709918,5525

Build & Price

Material

Handle diameter d1
Length l
Finish
Material (seals)

Material

Handle diameter d1
Length l
Finish
Material (seals)

Selected Part (How to order)

Total (net)
274,73
plus VAT 52,20 €
gross 326,93 €
Weight: 1,687 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 22 pcs. deliverable in 1-2 days
  • For orders of 23 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3330-NI-30-300-MT-TGN 3330-NI-30-400-MT-TGN 3330-NI-30-500-MT-TGN 3330-NI-30-600-MT-TGN 3330-NI-40-400-MT-TGN 3330-NI-40-600-MT-TGN 3330-NI-40-800-MT-TGN 3330-NI-40-1000-MT-T

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback